Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Adapter W-ACC-ADP-NM-TNCM

W-ACC-ADP-NM-TNCM
  • N plug to TNC plug
  • For high frequency applications

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  W-ACC-ADP-NM-TNCM

Product Description
Adapter N plug to TNC plug
General specifications
Connection 1Male connector
Construction type 1straight
Threading 1N
Connection 2Male connector
Construction type 2straight
Threading 2TNC
Electrical specifications
Impedance50 Ω
Power dissipation≤ 0.2 dB (at 2.4 GHz)
Operating frequencymax. 11 GHz
Ambient conditions
Operating temperature-65 ... 165 °C (-85 ... 329 °F)
Mechanical specifications
Material
Contactsbrass
Contact surfacegold-plated
Bodybrass
Core insolationPFA / PTFE
Mass45 g

Classifications

SystemClasscode
ECLASS 13.027210192
ECLASS 12.027210192
ECLASS 11.027210192
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC001604
ETIM 8.0EC001604
ETIM 7.0EC001604
ETIM 6.0EC001604
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: W-ACC-ADP-NM-TNCM