Sensor Output Converter

View All Products in Group:
Sensor Output Converter
![]() | ![]() | ![]() | ![]() | |||||||||||
| Product | Short Description |
|---|---|
| Sensor output interface terminal KCD2-E | 1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED |
| Sensor output interface terminal KCD2-E1 | 1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED |
| Sensor output interface terminal KCD2-E2 | 1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED |
| Sensor output interface terminal KCD2-E2L | 1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED |
| Sensor output interface terminal KCD2-E3 | 1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED |
| Sensor output interface terminal KCD2-EL | 1-channel terminal amplifier, NAMUR sensor input, DC 24 V supply voltage, Standard interface for prevention of signal transmission errors, Switching status indicator, yellow LED |
| Sensor output interface terminal KCD2-R | Relay output with 1 pole, yellow LED indicates switching state, Free-wheeling diode, Compact terminal housing, Clips onto standard 35 mm rail to DIN EN 50 022, Protection degree IP20 |
![]() | ![]() | ![]() | ![]() | |||||||||||



