Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Cable Glands


Narrow down search result list

Product Selector Tool Results: 8 Product(s)

Type

Material

Thread size metric

Thread size NPT

Cable type

Material seal

Ambiente temperature minimum

Ambiente temperature maximum

International Certification

Certification


Choose your product


Product
For armored cables, Brass nickel-plated or stainless steel, Ex d, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Metric and NPT versions available
For cables without armor, Connection of flexible metallic conduits, Brass nickel-plated or stainless steel, Ex d, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
For shielded EMC cables without armor, Brass nickel-plated or stainless steel, Ex d, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Metric and NPT versions available
For cables without armor, Brass nickel-plated or stainless steel, Ex d, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Metric and NPT versions available
For cables without armor, High impact-resistant polyamide material, black, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Very large clamping range due to double sealing insert
Stopping plug for unused cable entries, NPT versions available, Brass nickel-plated or stainless steel, Without head, installation by means of allen key, Ex d, Ex e and Ex tb certified
Stopping plug for unused cable entries, Brass nickel-plated or stainless steel, Metric and NPT versions available, Hexagon head, Seal chloroprene or silicone
Stopping plug for unused cable entries, High impact-resistant polyamide material, black, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Full impact resistance of 7 J at -40 °C according to IEC/EN 60079-0 for the full range without limitations