Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Singleturn absolute rotary encoder AVS58W-011BEAHGN-0012

AVS58W-011BEAHGN-0012
  • 12 Bit singleturn
  • Hardware encoder
  • Data transfer up to 2 MBaud
  • Optically isolated RS 422 interface
  • Clamping flange
  • Degree of protection IP66

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  AVS58W-011BEAHGN-0012

Functional safety related parameters
MTTFd170 a
Mission Time (TM)20 a
L101.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 180 mA
Linearity± 0.5 LSB (12 Bit)
Output codeGray code
Code course (counting direction)cw descending (clockwise rotation, code course descending)
Interface
Interface typeSSI
Monoflop time20 ± 10 µs
Resolution
Single turn12 Bit
Overall resolution12 Bit
Transfer rate0.1 ... 2 MBit/s
Voltage dropUB - 2.5 V
Standard conformityRS 422
Input 1
Input typeSelection of counting direction (cw/ccw)
Signal voltage
High10 ... 30 V
Low0 ... 2 V
Input current< 6 mA
Switch-on delay< 0.001 ms
Connection
Connector8-pin, M12 x 1 connector
Standard conformity
Degree of protectionDIN EN 60529, IP66
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 20 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Materialhousing: powder coated aluminum
flange: aluminum
shaft: stainless steel
Massapprox. 460 g
Rotational speedmax. 3000 min -1
Moment of inertia50 gcm2
Starting torque< 5 Ncm
Shaft load
Axial40 N
Radial110 N

Classifications

SystemClasscode
ECLASS 13.027270502
ECLASS 12.027270502
ECLASS 11.027270502
ECLASS 10.0.127270502
ECLASS 9.027270502
ECLASS 8.027270502
ECLASS 5.127270502
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: AVS58W-011BEAHGN-0012

Function

This singleturn absolute encoder with modern fast technology transmits a position value corresponding to the shaft setting via the SSI interface (Synchronous Serial Interface). The resolution of this device is maximum 4096 steps per revolution.

The control module sends a clock bundle to the absolute encoder to obtain the position data. The rotary encoder then sends the position data synchronous to the cycles of the control module. It is possible to select the counting direction with the function input.

This singleturn absolute encoder is available in clamp flange design with a shaft diameter of 10 mm x 20 mm. The electrical connection is made by a round plug connector M12 x 1, 8 pin.