| General specifications | ||
| Detection type | photoelectric sampling | |
| Functional safety related parameters | ||
| MTTFd | 120 a | |
| Mission Time (TM) | 20 a | |
| L10h | 1.9 E+11 at 6000 rpm and 20/40 N axial/radial shaft load | |
| Diagnostic Coverage (DC) | 0 % | |
| Electrical specifications | ||
| Operating voltage | 10 ... 30 V DC | |
| Power consumption | max. 4 W | |
| Linearity | ± 0.5 LSB (12 Bit) , | |
| Output code | binary code | |
| Code course (counting direction) | programmable, cw ascending (clockwise rotation, code course ascending) cw descending (clockwise rotation, code course descending) |
|
| Interface | ||
| Interface type | Powerlink | |
| Resolution | ||
| Single turn | up to 16 Bit | |
| Multiturn | 14 Bit | |
| Overall resolution | up to 30 Bit | |
| Transfer rate | 10 MBit/s / 100 MBit/s | |
| Connection | ||
| Connector | Ethernet: 2 sockets M12 x 1, 4-pin, D-coded Supply: 1 plug M12 x 1, 5-pin, A-coded |
|
| Standard conformity | ||
| Protection degree | DIN EN 60529, shaft side: IP64 (without shaft seal)/IP66 (with shaft seal) housing side: IP65 |
|
| Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
| Emitted interference | EN 61000-6-4:2007 | |
| Noise immunity | EN 61000-6-2:2005 | |
| Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
| Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
| Approvals and certificates | ||
| UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
| Ambient conditions | ||
| Operating temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Mechanical specifications | ||
| Material | housing: powder coated aluminum flange: aluminum shaft: stainless steel |
|
| Mass | approx. 700 g | |
| Rotational speed | max. 12000 min -1 | |
| Moment of inertia | 30 gcm2 | |
| Starting torque | ≤ 3 Ncm (version without shaft seal) | |
| Tightening torque, fastening screws | max. 1.8 Nm | |
| Shaft load | ||
| Angle offset | ± 0.9 ° | |
| Axial offset | static: ± 0.3 mm, dynamic: ± 0.1 mm | |
| Radial offset | static: ± 0.5 mm, dynamic: ± 0.2 mm | |
| Instruction leaflets | Language | File Type | File Size |
| Beipackzettel/Instruction leaflet | ALL | 388 KB |
| CAD | File Type | File Size |
| 3D Modell/3D model | IGS | 352 KB |
| 3D Modell/3D model | STP | 262 KB |
| Certificates | Certificate No. | File Type | File Size |
| Europe Pepperl+Fuchs 2004/108/EC (EMC) Declaration of Conformity | PF 08 CERT 1262 | 357 KB | |
| US UL General Purpose | E223176 | LINK | --- |
| CA UL General Purpose | E223176 | LINK | --- |
| Accessories | Name |
| V15-G-PG9 | Female cordset, field attachable |
| V15-G-YE2M-PVC | Female connector |
| V15-G-YE5M-PVC | Female connector |
| V1SD-G-ABG-PG9 | Field-attachable male connector |
| V1SD-G-2M-PUR-ABG-V45-G | Connection cable |
| V1SD-G-5M-PUR-ABG-V45-G | Connection cable |
| V1SD-G-2M-PUR-ABG-V45X-G | Connection cable |