| Supply |
| Connection | redundant |
| Rated voltage | 19.2 ... 35 V SELV/PELV |
| Rated current | 16 A |
| Power loss | typ. 0.39 W per segment |
| Fieldbus interface |
| Number of segments | |
| Redundant | 4 |
| Host-side | redundant general purpose host |
| Terminating resistor | 100 Ω integrated |
| Indicators/operating means |
| Fault signal | VFC alarm output via connectors |
| Electrical isolation |
| Fieldbus segment/Fieldbus segment | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
| Fieldbus segment/Supply | functional insulation acc. to IEC 62103, rated insulation voltage 250 Veff |
| Directive conformity |
| Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
| Standard conformity |
| Electromagnetic compatibility | NE 21:2006 |
| Protection degree | IEC 60529 |
| Fieldbus standard | IEC 61158-2 |
| Shock resistance | EN 60068-2-27 |
| Vibration resistance | EN 60068-2-6 |
| Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 |
| Ambient conditions |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Relative humidity | < 95 % non-condensing |
| Shock resistance | 15 g , 11 ms |
| Vibration resistance | 1 g , 10 ... 150 Hz |
| Pollution Degree | max. 2, according to IEC 60664 |
| Mechanical specifications |
| Connection type | plug with screw flange |
| Core cross-section | 2.5 mm2 |
| Housing material | Polycarbonate |
| Housing width | 150 mm |
| Housing height | 200 mm |
| Housing depth | 65 mm |
| Protection degree | IP20 |
| Mass | approx. 740 g |
| Mounting | DIN mounting rail |
| Data for application in connection with Ex-areas |
| Statement of conformity | TÜV 06 ATEX 553229 X |
| Group, category, type of protection, temperature class | II 3 G Ex nA II T4 |
| Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006 , EN 60079-11:2007 , EN 60079-15:2006 |
| International approvals |
| FM approval | CoC 3024816, CoC 3024816C |
| Approved for | Class I, Division 2, Groups A, B, C, D, T4 / Class I, Zone 2, AEx/Ex nA IIC T4 |
| Certificates and approvals |
| Marine approval | DNV A-10798 |