| Product Description |
| Diffuse mode sensor |
| General specifications |
| Detection range | 10 ... 450 mm |
| Light source | IRED |
| Light type | modulated infrared light , 950 nm |
| Indicators/operating means |
| Function display | LED yellow, lights up with receiver lit |
| Controls | Detection range adjuster |
| Electrical specifications |
| Operating voltage | 10 ... 30 V DC , class 2 |
| Output |
| Switching type | light/dark on |
| Signal output | 2 NPN short-circuit protected, protected against reverse polarity, open collector |
| Compliance with standards and directives |
| Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| Mechanical specifications |
| Protection degree | IP67 |
| Connection | 2 m PVC cable |