Serviceline Information


  • Sensor with AS interface according to Spec. 2.11
  • Ultra bright LEDs for power on and switching state
  • Good alignability due to red transmission LED
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Waterproof, protection degree IP67
  • Protection class II

Datasheet as PDF in following languages:


Technical Data: RL28-8-H-400-RT-B3B/73c

Product Description
Background suppression sensor
General specifications
Detection range20 ... 400 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Black/White difference (6 %/90 %)< 10 %
Diameter of the light spotapprox. 12 mm at a distance of 400 mm
Angle of divergenceEmitter 1.2°,
Receiver 2°
Functional safety related parameters
MTTFd1480 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Function display2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Electrical specifications
Operating voltage26.5 ... 31.6 V via AS-Interface network , min. 18.5 V
Output
Switching typelight/dark on switchable via AS-i bus system
Signal outputAS-Interface
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
Mechanical specifications
Protection degreeIP67
Connectionconnector M12 x 1, 4-pin

Documents: RL28-8-H-400-RT-B3B/73c

Instruction leafletsLanguageFile TypeFile Size
Beipackzettel/Instruction leafletALLPDF359 KB

CAD+CAE: RL28-8-H-400-RT-B3B/73c

CADFile TypeFile Size
3D Modell/3D modelIGS206 KB
3D Modell/3D modelSTP146 KB

Approvals+Certificates: RL28-8-H-400-RT-B3B/73c

CertificatesCertificate No.File TypeFile Size
EU Pepperl+Fuchs Declaration of ConformityCERT-2586PDF1622 KB

Associated Products: RL28-8-H-400-RT-B3B/73c

AccessoriesName
VBP-HH1-V3.0-KITAS-Interface Handheld with accessory
OMH-05Mounting aid
OMH-07Mounting aid
OMH-21Mounting aid
OMH-22Mounting aid
OMH-RLK29Mounting aid
OMH-RLK29-HWMounting aid
OMH-RL28-CMounting aid