Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

external amplifier SU100/25/145/165

SU100/25/145/165
  • Control interface unit for ML10 series miniature sensors
  • Housing with removable, mechanical coded terminals
  • 3 independent channels
  • 3 Push-pull outputs
  • Function display for all outputs
  • No teach-in required
  • Tamper-proof version with no adjustments

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SU100/25/145/165

Product Description
Control unit for ML10 series miniature sensors
General specifications
Detection rangedepends on the sensor being used
Functional safety related parameters
MTTFd1840 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on
Function indicatorLED yellow (3x) : lights when object is detected
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current< 75 mA
Input
Number/TypeT1, T2, T3 for connection sensors series ML10
Output
Number/TypeT4
Switching typeNPN light-on
Signal output3 push-pull (4 in 1) outputs, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop< 2.5 V
Switching frequency1000 Hz
Response time500 µs
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -2000 Hz, 10 g in each X, Y and Z directions
Approvals and certificates
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP20
Connectionremovable spring terminals
T1 - T4
Material
HousingPA 66-FR
InstallationStandard rail acc. to DIN EN 60715 , 35 mm DIN mounting rail
Mass60 g
Dimensions
Height102 mm
Width22.5 mm
Length50.5 mm

Classifications

SystemClasscode
ECLASS 13.027270905
ECLASS 12.027210990
ECLASS 11.027210990
ECLASS 10.0.127210990
ECLASS 9.027210990
ECLASS 8.027210990
ECLASS 5.127270990
ETIM 9.0EC002651
ETIM 8.0EC002651
ETIM 7.0EC002651
ETIM 6.0EC002651
ETIM 5.0EC002538
UNSPSC 12.139121528

Details: SU100/25/145/165

Function

The SU100 sensor is a signal converter for maximum three miniature fiber-like sensor with real background suppression (BGS) of the ML10 series.

The SU100 series features the independent operation of the miniature ML10 series and provides 3 independently operated outputs for each sensor.

Product Documentation: SU100/25/145/165

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF408 KB

Design / Simulation: SU100/25/145/165

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4631 KB

Approvals: SU100/25/145/165

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0ALLPDF546 KB

Associated Products: SU100/25/145/165

Accessories
Male cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
Male cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable greyfa