Serviceline Information


  • Level limit switch for liquids
  • Large selection of process connections: universal use
  • Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system
  • No calibration: quick and low-cost start up
  • No mechanically moving parts: maintenance-free, no wear, long operating life
  • Monitoring of the vibrating fork for damage: guaranteed function
  • PROFIBUS PA protocol: commissioning and maintenance quick and easy
  • Up to SIL2 acc. to IEC 61508

Datasheet as PDF in following languages:


Technical Data: LVL-M*

Application
Function principleLimit detection
maximum or minimum detection in tanks or pipelines containing liquids of any kind, even in hazardous areas
Function and system design
Measuring principleThe forks of the sensors vibrate at their intrinsic frequency. This frequency is reduced when covered with liquid.
The change in frequency then activates the limit switch.
Input characteristics
Measured variableLimit level (limit value)
Measurement rangeLVL-M1: depends on mounting point
LVL-M2: depends on mounting point and pipe extension up to 6000 mm (20 ft)
Auxiliary energy
Supply voltageelectronic insert FEL50A (PA): 9 ... 32 V DC
electronic insert FEL51 (AC): 253 V AC, 50/60 Hz
electronic insert FEL52 (E5): 10 ... 55 V DC
electronic insert FEL54 (WA): 19 ... 253 V AC, 50/60 Hz or 19 ... 55 V DC
electronic insert FEL55 (SI): 11 ... 36 V DC, PLC
electronic insert FEL56 (N1), FEL58 (N2): isolating amplifier acc. to EN 60947-5-6 (NAMUR)
Power consumptionelectronic insert FEL52 (E5): max. 0.83 W
electronic insert FEL54 (WA): max. 1.3 W
Current consumptionelectronic insert FEL52 (E5): max. 15 mA
Operating conditions
Ambient conditions
Ambient temperature-50 ... 70 °C (223 ... 343 K) , function with reduced data values
see section ambient temperature
Storage temperature-50 ... 80 °C (223 ... 353 K)
Mechanical specifications
Protection degreepolyester, steel, and aluminum housing: IP66/IP67
compact housing:
- IP65 with valve connector PG11 or ½ NPT
- IP66/IP68 with M12 x 1 connector without LEDs (1.4435/316L)
- IP69K with M12 x 1 connector with LEDs (1.4435/316L)
Mechanical construction
Dimensionshousing: diameter max. 85 mm (3.3 in), height max. 173 mm (6.8 in)
temperature separator, pressure-tight bushing: additional length L 140 mm (5.5 in)
process connection: length L 66.5 ... 80 mm (2.6 ... 3.1 in)
Extension: any length L from 148 ... 3000 mm (6 ... 115 inch), depending on the process connection
extension: length type II, for vertical installation from above same switching point as
Vibracon LVL1, LVL2
vibration fork: width 17.5 mm (0.7 in), fork width 10 mm (0.4 in), length 25 mm (1 in)
Mass600 g , basic weight: compact sensor, electronic insert, stainless steel housing, process connection G2*, additional weight is dependent on extension tube, housing and process connection
Additional weightprocess connections:
- A3* 1000 g, A4* 1200 g, A5* 1500 g, A6* 2400 g, A72 4800 g, A81 4900 g, A82 6800 g, A91 7000 g,
A92 11.5 kg, A93 17.3 kg
- C45 1400 g, C51 1200 g, C71 1600 g, C75 3200 g, C95 5900 g, CA3 5600 g
- D45 1400 g, D51 1200 g, D71 1600 g, D75 3200 g, D7A 300 g, D7D 300 g, D95 5900 g, DA3 5600 g
- F45 1400 g, F51 1200 g, F55 2000 g, F61 1400 g, F65 2400 g, F71 1600 g, F75 3200 g, F7F 2600 g,
F81 2400 g, F85 4300 g, F93 4800 g, F95 5900 g, FA3 5600 g, FA5 7500 g
- G3* 200 g
- J13 no information, J16 no information, J17 1700 g, J19 no information, J1A no information, J1C 1700 g
- N3* 200 g, N75 2900 g
- R3* 200 g
- T51 no information, T61 100 g
length, spacers, bushings:
- B* 900 g/m, C* 2300 g/100 in
- D* 100 g
- I* 600 g
- J* 900 g/m and 600 g, K* 2300 g/100 in and 600 g
- L*, Q* 700 g
- R* 900 g/m and 700 g, S* 2300 g/100 in and 700 g
- T* 800 g
Material
length, spacers, bushings:
- B* 900 g/m, C* 2300 g/100 in
- D* 100 g
- I* 600 g
- J* 900 g/m and 600 g, K* 2300 g/100 in and 600 g
- L*, Q* 700 g
- R* 900 g/m and 700 g, S* 2300 g/100 in and 700 g
- T* 800 g
housings:
- polyester housing: PBT-FR with PBT-FR cover or with PA12 cover with sight glass, cover seal: EPDM
- stainless steel housing: 1.4435/316L, cover seal: silicone
- aluminum housing: EN-AC-AlSi10Mg, plastic-coated, cover seal: EPDM
- compact housing with valve connector or M12 connector: 1.4435/316L
cable gland: polyamide or brass, nickel-plated
temperature spacer: 1.4435/316L
pressure-tight bushing: 1.4435/316L
Certificates and approvals
Ex approvalKEMA 01 ATEX 1089, KEMA 01 ATEX 1147 X, KEMA 01 ATEX 2117 , for additional certificates see www.pepperl-fuchs.com
Type of protectionEx-Hexagon II 1/2G EEx ia IIC T3 ... T6 or EEx ia IIB T3 ... T6 and Ex-Hexagon II 1/2D T80°C (KEMA 01 ATEX 1089)
Ex-Hexagon II 1G EEx ia IIC T3 ... T6 or EEx ia IIB T3 ... T6 (KEMA 01 ATEX 1147 X)
Ex-Hexagon II 1/2G EEx d IIC T3 ... T6 or EEx d IIB T3 ... T6 (KEMA 01 ATEX 2117)
Ex-Hexagon II 3G EEx nA/nC II T6 and Ex-Hexagon II 3D T85°C
SIL classificationup to SIL2 acc. to IEC 61508
Overspill protectionZ-65.11-306 (overspill protection in acc. with WHG)

Documents: LVL-M*

Instructions, Short instructions, Safety informationLanguageFile TypeFile Size
SI182O, Sicherheitsinformation LVL-M**/SI182O, Safety information LVL-M**ALLPDF1465 KB
Sicherheitsinformation LVL-M** NAMUR/Safety information LVL-M** NAMURALLPDF522 KB
Sicherheitsinformation LVL-M** NAMUR/Safety information LVL-M** NAMURALLPDF533 KB
Sicherheitsinformation LVL-M** NAMUR/Safety information LVL-M** NAMURALLPDF556 KB
Betriebsanleitung KA 152O, Schiebemuffe G1½A (Z121), 1½ NPT ( Z123)/Operating instructions KA 152O, Sliding sleeve G1½A (Z121), 1½ NPT (Z123)ALLPDF413 KB
Betriebsanleitung KA153O, Hochdruck-Schiebemuffe G1A (Z124, Z125), 1 NPT (Z128, Z129)/Operating instructions KA153O, High pressure sliding sleeve G1A (Z124, Z125), 1 NPT (Z128, Z129)ALLPDF753 KB
Betriebsanleitung KA 142O, Einschweißmuffe G¾A (Z100)/Operating instructions KA 142O, Weld-in socket G¾A (Z100)ALLPDF121 KB
Betriebsanleitung Einschweißmuffe/Manual Weld-in socketALLPDF113 KB
Betriebsanleitung KA154O, Hochdruck-Schiebemuffe G1½A (Z126, Z127), 1½ NPT (Z130, Z131)/Operating instructions KA154O, High pressure sliding sleeve G1½A (Z126, Z127), 1½ NPT (Z130, Z131)ALLPDF747 KB
Betriebsanleitung KA 151O, Schiebemuffe G1 (LVL-Z120), 1 NPT (LVL-Z122)/Operating instuctions KA 151O, Sliding sleeve G1 (LVL-Z120), 1 NPT (LVL-Z122)ALLPDF416 KB
Betriebsanleitung KA 141O, Einschweißadapter G1A (Z101)/Operating instructions KA 141O, Weld-in adapter G1A (Z101)ALLPDF113 KB
Sicherheitsinformation LVL-M** PROFIBUS PA/Safety information LVL-M** PROFIBUS PAALLPDF391 KB
Sicherheitsinformation LVL-M** PROFIBUS PA/Safety information LVL-M** PROFIBUS PAALLPDF348 KB
Installation drawing FM, LVL-M*(H)ENGPDF120 KB
Control drawing CSA, LVL-M*(H)ENGPDF656 KB
BA141O, Operating instructions Electronic insert FEL50 A (PA)ENGPDF680 KB
BA141O, Betriebsanleitung Elektronikeinsatz FEL50 A (PA)GERPDF698 KB
Manuals
KA220O, Betriebsanleitung LVLM*H Kompaktgehäuse/KA220O, Operating instructions LVLM*H Compact housingALLPDF1111 KB
KA143O, Betriebsanleitung LVL-M*/KA143O, Operating instructions LVL-M*ALLPDF1425 KB
Technical information
TI 328O, Technical information LVL-M*ENGPDF1102 KB
TI 328O, Technische Information LVL-M*GERPDF1104 KB

Approvals+Certificates: LVL-M*

CertificatesCertificate No.File TypeFile Size
USA FMCoC 3013193PDF180 KB
Europe KEMA ATEX Category 1/2 GKEMA 01 ATEX 1089PDF522 KB
Europe KEMA ATEX Category 1 GKEMA 01 ATEX 1147XPDF520 KB
Europe KEMA ATEX Category 1/2 GKEMA 01 ATEX 2117PDF520 KB
Europe DIBT WHG Overspill Protection (mechanical)Z-65.11-306PDF433 KB
Canada CSACoC 212978PDF251 KB
Pepperl+Fuchs Functional SafetyP+F SIL DoC - LVL-M FEL51PDF48 KB
Pepperl+Fuchs Functional SafetyP+F SIL DoC - LVL-M FEL52PDF44 KB
Pepperl+Fuchs Functional SafetyP+F SIL DoC - LVL-M FEL54PDF50 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL55PDF43 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL56PDF43 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL58PDF46 KB
Europe Pepperl+Fuchs II 3 GD Declaration of ConformityPF 10 CERT 1730PDF638 KB

Software: LVL-M*

DriversRelease InfoFile TypeFile Size
GSD/GSEZIP5 KB

Associated Products: LVL-M*

AccessoriesName
Level Control DTMDTM collection