| Product Description |
| Print mark contrast sensor |
| General specifications |
| Sensor range | 9.5 mm +/-3 mm |
| Light source | LED |
| Light type | Visible green/red/blue, modulated light |
| Light spot representation | rectangular 1 mm x 4 mm |
| Functional safety related parameters |
| MTTFd | 650 a |
| Mission Time (TM) | 20 a |
| Diagnostic Coverage (DC) | 0 % |
| Indicators/operating means |
| Function display | LED yellow; switching operation: lights up if print mark is detected TEACH-IN operation: flashing slowly alarm display: flashing quickly, if no safe operation is possible |
| Controls | TEACH-IN key |
| Electrical specifications |
| Operating voltage | 10 ... 30 V DC |
| Output |
| Switching type | light/dark on switchable, results from the order of the TEACH-IN |
| Signal output | Push-pull output, short-circuit protected, reverse polarity protected |
| Compliance with standards and directives |
| Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions |
| Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions |
| Mechanical specifications |
| Protection degree | IP67 |
| Connection | M12 x 1 connector, 5-pin |