Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
GL-ES-IR-5754/115/127
Product Description |
Photoelectric slot sensor |
General specifications |
Sensing range | 0 ... 24 mm |
Light source | LED |
Light type | infrared , 950 nm |
Tests | EN 60947-5-2 |
Marking | CE |
Slot width | 24 mm |
Slot depth | 24 mm |
Ambient light limit | halogen light 100000 Lux ; according to EN 60947-5-2:2007 |
Indicators/operating means |
Operation indicator | LED red |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 25 mA |
Time delay before availability | ≤ 10 ms |
Output |
Switching type | light/dark on |
Signal output | 2 NPN complementary , Reverse polarity protection , open collectors |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2 V |
Switching frequency | 1 kHz |
Response time | 500 µs |
Conformity |
Product standard | EN 60947-5-2 |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m fixed cable |
Material | |
| Housing | PPO |
| Optical face | PC |
Classifications
System | Classcode |
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Details:
GL-ES-IR-5754/115/127
Design / Simulation:
GL-ES-IR-5754/115/127
Approvals:
GL-ES-IR-5754/115/127