Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Supply | ||
Connection | d14+, z14- | |
Rated voltage | 20.4 ... 27.6 V DC | |
Ripple | ≤ 10 % | |
Rated current | approx. 130 mA | |
Input | ||
Input (intrinsically safe) | ||
Connection | channel 1: d2+, d4- channel 2: z2+, z4- |
|
Rated values | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data | |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Pulse/Pause ratio | ≥ 0.5 ms / ≥ 0.5 ms | |
Input (non-intrinsically safe) | ||
Connection | start-up override: channel 1: d16, channel 2: z16 mode of operation output relay: channel 1: b16, channel 2: b18 |
|
Input current | 1 mA | |
Signal level | 1-signal: 15 ... 30 V DC 0-signal: 0 ... 5 V DC |
|
Input delay | 5 ... 20 ms | |
Output | ||
Connection | channel 1: output I: d30, d28, d32, output II: d24, d22, d26, output III: d18, output IV: d20 channel 2: output V: z30, z28, z32, output VI: z24, z22, z26, output VII: z18, output VIII: z20 |
|
Switching current | max. 10 mA , short-circuit protected (outputs III, IV, VII, VIII) | |
Output | signal ; relay (outputs I, II, V, VI) electronic output, active (outputs III, IV, VII, VIII) |
|
Signal level | 0-signal/1-signal: 19 V DC switched off (off-state current ≤ 10 µA) (outputs III, IV, VII, VIII) | |
Contact loading | 50 V AC/2 A/cos φ = 1/1 A/cos φ = 0.3; 70 V DC/100 W resistive load (outputs I, II, V, VI) | |
Energized/De-energized delay | approx. 10 ms / approx. 5 ms (outputs I, II, V, VI) | |
Mechanical life | 2 x 105 switching cycles (outputs I, II, V, VI) | |
Transfer characteristics | ||
Measurement range | 0.001 ... 99 Hz | |
Switching frequency | ≤ 1 kHz | |
Switching hysteresis | approx. 1 % of adjusted trip point | |
Switching point error | ≤ 1 % of adjusted trip point | |
Repeat accuracy | ≤ 1 % of adjusted trip point | |
Galvanic isolation | ||
Input/Output | available | |
Input/power supply | available | |
Output/power supply | available | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | 48-pin plug connector acc. to DIN 41612 , series 2 , type F , z, b and d provided | |
Mass | approx. 300 g | |
Dimensions | 20 x 128 x 193 mm (0.8 x 5 x 7.5 inch) | |
Height | 128 mm | |
Width | 20 mm | |
Length | 190 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE, mountable in 19 inch rack | |
Coding | a3/c3 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 00 ATEX 2210 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)GD [EEx ia] IIC | |
Input | EEx ia IIC | |
Voltage | 12.7 V | |
Current | 20 mA | |
Power | 62 mW (linear characteristic) | |
Supply | ||
Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997, EN 50020:1994 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |
This isolated barrier is used for intrinsic safety applications.
It monitors for an overspeed or underspeed condition of a digital signal (NAMUR sensor/mechanical contact) from a hazardous area by comparing the input frequency to the user programmed reference frequency.
An overspeed or underspeed condition is signaled via the relay outputs.
Line fault detection of the field circuit is indicated by a yellow LED. The start-up override feature sets relay outputs to default conditions programmed by the user for up to 600 seconds.
The unit is easily programmed by the use of the switches located on the front and plug-in jumpers located on the side of the unit.
Manuals | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - E-system | ENG | 320 KB |