| Product Description | ||
| Optical data coupler | ||
| General specifications | ||
| Effective detection range | 0 ... 3000 mm | |
| Threshold detection range | 5000 mm | |
| Light source | IRED | |
| Light type | modulated infrared light | |
| Approvals | CE | |
| Diameter of the light spot | approx. 600 mm at 2 m | |
| Angle of divergence | ± 8 ° | |
| Indicators/operating means | ||
| Data flow display | Inputs: 8 LEDs red Outputs: 8 LEDs green: |
|
| Function display | LED green: power on | |
| Controls | sensitivity adjustment | |
| Controls | coding switch: behavior when light beam is interrupted | |
| Electrical specifications | ||
| Operating voltage | 10 ... 60 V DC | |
| Data rate | 2400 Bit/s | |
| Interface | ||
| Interface type | 8 bit parallel, bidirectional inputs: 8 optocoupler Outputs: 8 PNP, not short-circuit proof |
|
| Mechanical specifications | ||
| Protection degree | IP42 | |
| Connection | 25-pin Sub-D socket | |
| Manuals | Language | File Type | File Size |
| Manual DAD10-8P | ENG | 1258 KB | |
| Handbuch DAD10-8P | GER | 1230 KB |
| CAD | File Type | File Size |
| 3D Modell/3D model | IGS | 374 KB |
| 3D Modell/3D model | STP | 111 KB |