| Product Description |
| Optical data coupler |
| General specifications |
| Effective detection range | 0 ... 30 m |
| Threshold detection range | 45 m |
| Light source | IRED |
| Light type | modulated infrared light |
| Approvals | CE |
| Diameter of the light spot | 500 mm at a distance of 30 m |
| Angle of divergence | Emitter: 1 ° Receiver: 5 ° |
| Indicators/operating means |
| Function display | LED red: switch point LED green: sufficient stability control |
| Controls | 8-fold DIP-switch for selection of transmission frequency and interface |
| Electrical specifications |
| Operating voltage | 24 V DC ± 25 % |
| Data rate | 0 ... 19.2 kBit/s |
| Interface |
| Interface type | RS 232, RS 422, CL20 mA active/passive switchable |
| Mechanical specifications |
| Protection degree | IP65 |
| Connection | 25-pin Sub-D connector |