| Product Description | ||
| Optical data coupler, 230 m detection range, infrared light, RS232/RS422 interface, data rate of up to 19.2 bit/s, terminal compartment, low temperature version | ||
| General specifications | ||
| Effective detection range | 0 ... 230 m | |
| Threshold detection range | 340 m | |
| Light source | IRED | |
| Light type | modulated infrared light | |
| Approvals | CE | |
| Diameter of the light spot | 8000 mm at a distance of 230 m | |
| Angle of divergence | emitter 2 ° , receiver 5 ° | |
| Indicators/operating means | ||
| Data flow display | LED green: emitter LED yellow: receiver |
|
| Function display | LED band display 3-colour, LED red: single switching point LEDs yellow, 4-stage: sufficient switching point LED green: 3-fold switching point |
|
| Controls | 8-fold DIP-switch for selection of transmission frequency and interface in the terminal compartment | |
| Electrical specifications | ||
| Operating voltage | 24 V DC ± 25 % | |
| Data rate | 0 ... 19.2 kBit/s | |
| Interface | ||
| Interface type | RS 232, RS 422, CL20 mA active/passive switchable | |
| Mechanical specifications | ||
| Protection degree | IP65 | |
| Connection | 4 x M16 cable glands , spring terminals in the terminal compartment | |