| Product Description |
| Optical data coupler |
| General specifications |
| Effective detection range | 0 ... 150 m |
| Threshold detection range | 200 m |
| Light source | IRED |
| Light type | modulated infrared light |
| Diameter of the light spot | 2 m at a distance of 100 m |
| Angle of divergence | 1.2 ° |
| Indicators/operating means |
| Data flow display | LED green: emitter LED yellow: receiver LED red: faulty telegram |
| Function display | alignment aid: flashing front red LED Signal strength (8 LED: Red, yellow, green) Baud rate , C1CP (collision protection) |
| Electrical specifications |
| Operating voltage | 18 ... 30 V DC |
| Data rate | 93.75/187.5/500/1500 kBit/s , adjustable |
| Interface |
| Interface type | PROFIBUS DP-V0,-V1,-V2; FMS; MPI; FMS-DP mixed mode; galvanically isolated |
| Compliance with standards and directives |
| Standard conformity | |
| Product standard | EN 60947-5-2:2007 |
| Mechanical specifications |
| Protection degree | IP65 |
| Connection | 4-pin, M12x1 connector, standard (supply) , 5-pin, M12x1 connector, B-coded (Bus In) , 5-pin, M12x1 socket, B-coded (Bus Out/Termination) |