| Product Description | ||
| Distance measurement device for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, PROFIBUS, M12 plug, low temperature version | ||
| General specifications | ||
| Measurement range | 0.3 ... 50 m | |
| Light source | laser diode | |
| Laser nominal ratings | ||
| Laser class | Measurement laser: 1 Alignment laser: 2 |
|
| Wave length | Measurement laser: 905 nm Alignment laser: 660 nm |
|
| Measuring method | Pulse Ranging Technology (PRT) | |
| Diameter of the light spot | < 15 cm at 50 m | |
| Resolution | 0.1 mm , adjustable | |
| Functional safety related parameters | ||
| MTTFd | 89 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % | |
| Indicators/operating means | ||
| Function display | 4 LEDs | |
| Controls | Control panel (4 membrane keys) for setting parameters | |
| Electrical specifications | ||
| Operating voltage | 18 ... 30 V DC | |
| Interface | ||
| Interface type | PROFIBUS DP acc. to EN 50170 | |
| Input/Output | ||
| Input/output type | 2 PNP inputs/outputs, independent configuration, short-circuit protected, reverse polarity protected | |
| Input | ||
| Switching threshold | low: Ue < 6 V, high: Ue > 16 V |
|
| Compliance with standards and directives | ||
| Directive conformity | EMC Directive 2004/108/EC | |
| Standard conformity | ||
| Product standard | EN 60947-5-2:2007 | |
| Laser class | IEC 60825-1:2007 | |
| Mechanical specifications | ||
| Protection degree | IP65 | |
| Connection | 4-pin, M12x1 connector, standard (supply) , 5-pin, M12x1 connector, B-coded (Bus In) , M12x1 socket, 5-pin, B-coded (Bus Out) , 8-pin M12x1 connector, service |
|
| Manuals | Language | File Type | File Size |
| Manual VDM100 | ENG | 1635 KB | |
| Handbuch VDM100 | GER | 1406 KB | |
| Product information | |||
| Product information Optical distance measurement with VDM100 | ENG | 980 KB | |
| Produktinformation Optische Entfernungsmessung mit VDM100 | GER | 984 KB | |
| CAD | File Type | File Size |
| 3D Modell/3D model | IGS | 5580 KB |
| 3D Modell/3D model | STP | 4070 KB |
| Certificates | Certificate No. | File Type | File Size |
| US CA UL General Purpose | E87056 | LINK | --- |
| EU Pepperl+Fuchs | PF08CERT1244 | 503 KB |
| Drivers | Release Info | File Type | File Size |
| GSD-Datei VDM100/GSD file VDM100 | 11/2009 | ZIP | 5 KB |
| Accessories | Name |
| V15-G-PG9 | Female cordset, field attachable |
| V1-W | Female cordset, field attachable |
| V1-G | Female cordset, field attachable |
| V15SB-G-ABG-PG9 | Field-attachable male connector |
| V15B-G-ABG-PG9 | Female cordset, field attachable |
| ICZ-TR-V15B | Terminal resistor |
| Funktionserdung LS610/VDM100 Zubehoer | Mounting aid |
| Schutzkappe LS610 Zubehoer | Mounting aid |
| OMH-VDM100-01 | Mounting aid |
| OMH-LS610-01 | Mounting aid |
| OMH-LS610-02 | Mounting aid |
| OMH-LS610-32 | Mounting aid |
| OMH-LS610-05 | Mounting aid |
| OFR-500/500 | Reflective tape |
| OFR-1000/1000 | Reflective tape |