General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 44+, 45- |
Rated voltage | 20 ... 35 V DC |
Ripple | ≤ 10 % |
Rated current | ≤ 50 mA |
Input |
Connection | intrinsically safe: terminals 1 ... 16 non-intrinsically safe: terminals 28, 29 |
Ground connection | terminal 17 |
Rated values | 5 Vpp, 0.1 mA; rectangular |
Function | Test input: 24 V DC / 5 mA; non-polarized |
Output |
Connection | terminals 19, 20, 21 |
Output | signal ; relay |
Contact loading | 253 V AC/2 A /cos φ > 0.7; 40 V DC/2 A resistive load; |
Mechanical life | 107 switching cycles |
Transfer characteristics |
Response delay | ≤ 50 s |
Galvanic isolation |
Input/Output | safe galvanic isolation acc. to EN 50020 |
Input/power supply | safe galvanic isolation acc. to EN 50020 |
Output/power supply | according to EN 50178, rated insulation voltage 253 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Low voltage | |
| Directive 2006/95/EC | EN 50178:1997 |
Conformity |
Insulation coordination | EN 50178 |
Galvanic isolation | EN 50178 |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 260 g |
Dimensions | 60 x 119 x 115 mm (2.4 x 4.7 x 4.5 inch) , housing type D2 |
| Height | 119 mm |
| Width | 60 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | TÜV 00 ATEX 1585 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1) G [Ex ia] IIC II (1) D [Ex iaD] |
| Voltage | 7.2 V |
| Current | 1.7 mA |
| Power | 3 mW |
Supply | |
| Maximum safe voltage | 40 V DC (Attention! The rated voltage can be lower.) |
Galvanic isolation | |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-26:2007 , EN 61241-0: 2006, EN 61241-11: 2006 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |