General specifications |
Signal type | Digital Input |
Supply |
Connection | Power Rail or terminals 11+, 12- |
Rated voltage | 20 ... 35 V DC |
Ripple | ≤ 10 % |
Rated current | ≤ 27 mA |
Input |
Connection | terminals 1+, 2+, 3-; 4+, 5+, 6- |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA |
Line fault detection | breakage I ≤ 0.1 mA , short-circuit I > 6 mA |
Output |
Connection | output I: terminals 7-, 8+ , output II: terminals 9-, 10+ |
Switching voltage | max. 40 V |
Switching current | max. 100 mA , short-circuit protected |
Signal level | 1-signal: switching voltage - 2.5 V max. at 10 mA switching current or 3 V max. at 100 mA switching current 0-signal: switched off (off-state current ≤ 10 µA) |
Output I | electronic output, passive |
Output II | electronic output, passive |
Transfer characteristics |
Switching frequency | ≤ 5 kHz |
Galvanic isolation |
Output/power supply | functional insulation acc. to EN 50178, rated insulation voltage 50 Veff AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 150 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) , housing type B1 |
| Height | 107 mm |
| Width | 20 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | PTB 00 ATEX 2082 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD [EEx ia] IIC [circuit(s) in zone 0/1/2] |
| Input | EEx ia IIC |
| Voltage | 12.7 V |
| Current | 17.3 mA |
| Power | 55 mW (linear characteristic) |
Supply | |
| Maximum safe voltage | 253 V AC / 125 V DC (Attention! Um is no rated voltage.) |
Output | |
| Maximum safe voltage | 60 V AC (Attention! The rated voltage can be lower.) |
EU-type examination certificate | DMT 01 ATEX E 133 |
| Marking | I (M1) [Ex ia] I |
Galvanic isolation | |
| Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
| Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020 , EN 60079-15:2005 , EN 60079-0:2009, EN 60079-11:2007 , EN 50303:2000 |
International approvals |
FM approval | |
| Control drawing | 116-0035 |
CSA approval | |
| Control drawing | 116-0047 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |