Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VB12-110-R
Product Description |
Barcode scanner |
General specifications |
Light source | laser diode |
Light type | modulated visible red light |
Laser nominal ratings | |
| Note | LASER LIGHT , DO NOT STARE INTO BEAM |
| Laser class | 2 |
| Wave length | 650 nm |
| Beam divergence | < 1.5 mrad |
| Pulse length | 0.45 ms |
| Repetition rate | 500 Hz |
| max. pulse energy | 0.45 µJ |
Scan rate | 350 s-1 or 500 s-1 |
Reading angle | 70 ° |
Read distance | 10 ... 110 mm |
Grid | 15 mm at 220 mm |
Optical face | front (narrow side) |
Resolution | 0.12 mm ( 5 mils ) |
Indicators/operating means |
Operation indicator | LED red: Power on (POWER ON) , LED green: Laser on (LASER ON), LED yellow: external trigger signal applied (EXT. TRIG.) |
Data flow indicator | LED green flashing: Data transfer carried out (TX-DATA) |
Function indicator | LED red: signals the successful read-in of a barcode (GOOD READ) |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Power consumption | 1.5 W |
Interface |
Interface type | serial , RS-232 and RS-485 up to 115.2 kBit/s |
Input 1 |
Input type | External triggering |
Input 2 |
Input type | Digital input programmable |
Output |
Signal output | 2 outputs programmable |
Switching voltage | max. 50 V DC |
Switching current | max. 50 mA |
Voltage drop | 0.3 V at load current ≤ 10 mA |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
Standard conformity | |
| Noise immunity | EN 61000-6-2:2005 |
| Emitted interference | EN 55022 |
| Degree of protection | EN 60529 |
| Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Ambient conditions |
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Relative humidity | 90 % , noncondensing |
Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis |
Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 25-pin Sub-D connector |
Material | |
| Housing | Magnesium, Polycarbonate |
Cable | |
| Length | 100 cm |
Mass | 100 g |
Dimensions | |
| Height | 22 mm |
| Width | 80 mm |
| Depth | 50 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280102 |
ECLASS 12.0 | 27280102 |
ECLASS 11.0 | 27280102 |
ECLASS 10.0.1 | 27280102 |
ECLASS 9.0 | 27280102 |
ECLASS 8.0 | 27280102 |
ECLASS 5.1 | 27280102 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Details:
VB12-110-R
Product Documentation:
VB12-110-R
Design / Simulation:
VB12-110-R
Associated Products:
VB12-110-R
Accessories |
|
|
|
Connector box for barcode scanner, Connect up to 32 scanners to a network with ID-NetTM, Option of upgrading with memory module, Easy scanner connection by means of clamp terminals, Degree of protection IP65fa |
|