Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Input 0/4 mA ... 20 mA 2 x Output 0/4 mA ... 20 mA |
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.9 W | |
Power consumption | 2.5 W | |
Input | ||
Connection side | field side | |
Connection | terminals 1+, 2-, 3 or 5-, 6+ | |
Input signal | 0/4 ... 20 mA | |
Open circuit voltage/short-circuit current | terminals 1+, 3-: 24.2 V / 38 mA | |
Voltage drop | terminals 5, 6 : ≤ 2.4 V at 20 mA | |
Input resistance | terminals 2-, 3: max. 76 Ω terminals 1+, 3: max. 500 Ω (250 Ω load) |
|
Available voltage | terminals 1+, 3: ≥ 17.6 V at 20 mA | |
Output | ||
Connection side | control side | |
Connection | terminals 7-, 8+,9; 10-, 11+,12 | |
Load | 0 ... 550 Ω at 20 mA | |
Output signal | 0/4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA rms | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
|
Influence of ambient temperature | 0.25 µA/K | |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
|
Settling time | 200 µs | |
Rise time/fall time | 20 µs | |
Galvanic isolation | ||
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 200 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 | |
Height | 124 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 99 ATEX 7060 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC | |
Input | [Ex ia Ga] IIC, [Ex ia Da] IIIC | |
Supply | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Equipment | terminals 1+, 3- | |
Voltage | 27.2 V | |
Current | 93 mA | |
Power | 632 mW | |
Internal capacitance | 12 nF | |
Internal inductance | 0 mH | |
Equipment | terminals 2-, 3 | |
Voltage | 30 V | |
Current | 117 mA | |
Voltage | 3.5 V | |
Current | 73 mA | |
Power | 64 mW | |
Equipment | terminals 1+, 2 / 3- | |
Voltage | 27.2 V | |
Current | 117 mA | |
Power | 639 mW | |
Internal capacitance | 12 nF | |
Internal inductance | 0 mH | |
Equipment | terminals 5-, 6+ | |
Voltage | 30 V | |
Current | 117 mA | |
Voltage | 8.7 V | |
Current | 0 mA | |
Internal capacitance | 0 nF | |
Internal inductance | 0 mH | |
Output | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
EU-type examination certificate | DMT 01 ATEX E 133 | |
Marking | I (M1) [Ex ia] I | |
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 [device in zone 2] | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0173 (cULus) | |
IECEx approval | IECEx BAS 04.0016 IECEx CML 15.0055X |
|
Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I Ex nA IIC T4 Gc |
|
General information | ||
Note | Both output loads must be connected to ensure complete and correct operation within the technical specification. Open circuit of one of the two outputs will not affect the connected output, but would result in a loss of transmitter supply voltage of up to 0.7 Volt. |
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manual | ENG | 557 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 61 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia SIMTARS Group I | ANZEx 13.2004X | ALL | 353 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 04.0016X | ALL | LINK | --- |
CML IECEx Certificate of Conformity Zone 2 | IECEx CML 15.0055X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe Baseefa ATEX Category (1) D ATEX Category (1) GD ATEX Category (1) G | BAS 99 ATEX 7060X | ALL | 3914 KB | |
Europe DEKRA EXAM ATEX Category (M1) | DMT 01 ATEX E 133 | ALL | 1310 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB | |
India PESO (India) CCOE | A/P/HQ/MH/104/3770 (P345749) | ALL | 551 KB | |
South Africa MASC | MASC MS/17-0862X | ALL | 229 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
exida Functional Safety Assessment Summary | P+F 05/09-21 R024 | ALL | 349 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 1092 KB |