| General specifications | ||
| Effective detection range | 0.2 ... 30 m | |
| Light source | LED | |
| Light type | modulated visible red light | |
| Safety type according to IEC/EN 61496 | 4 | |
| Marking | CE, cULus | |
| Target size | static: 30 mm dynamic: 40 mm (at v = 1.6 m/s of the obstacle) |
|
| Angle of divergence | < 5 ° | |
| Functional safety related parameters | ||
| Safety Integrity Level (SIL) | SIL 3 | |
| Performance level (PL) | PL e | |
| Category | Cat. 4 | |
| Mission Time (TM) | 20 a | |
| PFHd | 4.4 E-10 | |
| Indicators/operating means | ||
| Function display | LED yellow/green in receiver: off: Interruption yellow: transmission green: reception with sufficient stability control |
|
| Pre-fault indication | LED functional display yellow | |
| Electrical specifications | ||
| Operating voltage | Power supply via control unit | |
| Mechanical specifications | ||
| Protection degree | IP67 | |
| Connection | M16 cable gland , terminal compartment, lead cross-section 1.5 mm2 |
|
| Instruction leaflets | Language | File Type | File Size |
| Beipackzettel/Instruction leaflet | ALL | 255 KB | |
| Manuals | |||
| Handbuchergänzungen (EN ISO 13849)/Manual update (EN ISO 13849) | ALL | 211 KB | |
| CAD | File Type | File Size |
| 3D Modell/3D model | IGS | 302 KB |
| 3D Modell/3D model | IGS | 302 KB |
| 3D Modell/3D model | STP | 207 KB |
| 3D Modell/3D model | STP | 207 KB |
| Certificates | Certificate No. | File Type | File Size |
| US CA UL photoelectric safety sensors | E215245 | LINK | --- |
| USA UL | E215245 | LINK | --- |
| EU TÜV SÜD | Z10110520068037 | 327 KB | |
| EU Pepperl+Fuchs Declaration of Conformity | PF 12 CERT 2151 | 211 KB | |
| EU Pepperl+Fuchs Declaration of Conformity | PF 12 CERT 2166 | 183 KB |
| Matching system components | Name |
| SC4-8 115VAC | Safety control unit |
| SC4-8 230VAC | Safety control unit |
| SC4-8 24VAC/DC | Safety control unit |
| SLVA-4Kplus 115VAC | Evaluation unit |
| SLVA-4Kplus 24VDC | Evaluation unit |
| SLVA-8K 230VAC | Evaluation unit |
| SLVA-8K 24VAC/DC | Evaluation unit |
| SLVA-8K 115VAC | Evaluation unit |
| SLVA-4Kplus 230VAC | Evaluation unit |
| Accessories | Name |
| OMH-21 | Mounting aid |
| BA SLA25 | Laser alignment aid safety |
| BA SLA28 | Laser alignment aid safety |