| General specifications | ||
| Effective detection range | 0.2 ... 30 m | |
| Threshold detection range | 40 m | |
| Light source | LED | |
| Light type | modulated visible red light | |
| Safety type according to IEC/EN 61496 | 4 | |
| Marking | CE | |
| Target size | static: 30 mm dynamic: 40 mm (at v = 1.6 m/s of the obstacle) |
|
| Angle of divergence | < 5 ° | |
| Functional safety related parameters | ||
| Safety Integrity Level (SIL) | SIL 3 | |
| Performance level (PL) | PL e | |
| Category | Cat. 4 | |
| Mission Time (TM) | 20 a | |
| PFHd | 0.44 E-9 | |
| Indicators/operating means | ||
| Function display | LED yellow: 1. LED lit constantly: signal > 2 x switching point (function reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point |
|
| Electrical specifications | ||
| Operating voltage | Power supply via control unit | |
| Mechanical specifications | ||
| Protection degree | IP67 according to EN 60529 | |
| Connection | terminal compartment | |
| Instruction leaflets | Language | File Type | File Size |
| Beipackzettel/Instruction leaflet | ALL | 255 KB | |
| Manuals | |||
| Handbuchergänzungen (EN ISO 13849)/Manual update (EN ISO 13849) | ALL | 211 KB | |
| CAD | File Type | File Size |
| 3D Modell/3D model | IGS | 302 KB |
| 3D Modell/3D model | IGS | 302 KB |
| 3D Modell/3D model | STP | 207 KB |
| 3D Modell/3D model | STP | 207 KB |
| Certificates | Certificate No. | File Type | File Size |
| US CA UL photoelectric safety sensors | E215245 | LINK | --- |
| USA UL | E215245 | LINK | --- |
| EU Pepperl+Fuchs Declaration of Conformity | PF 12 CERT 2174 | 362 KB | |
| EU Pepperl+Fuchs Declaration of Conformity | PF 12 CERT 2176 | 327 KB |
| Matching system components | Name |
| SB4-OR-4CP-4M | Safety control unit |
| SB4-OR-4CP-4C | Safety control unit |
| SB4-OR-4XP-4M | Safety control unit |
| SB4-OR-4XP-4X | Safety control unit |
| SB4-OR-4XP | Safety control unit |
| SB4-OR-4CP | Safety control unit |
| SC4-2 24VDC | Safety control unit |
| Accessories | Name |
| OMH-05 | Mounting aid |
| OMH-21 | Mounting aid |
| OMH-22 | Mounting aid |
| MS SLP/SLA28 | Mounting aid Safety |
| MS SLPCM | Mounting aid Safety |
| SLA-1-M | Deviation mirror |
| BA SLA25 | Laser alignment aid safety |
| BA SLA28 | Laser alignment aid safety |