Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Safety light curtain SLCT30 Series

SLCT30 Series
  • Resolution 30 mm (hand protection)
  • Protection field height up to 2400 mm
  • Self-testing (type 2 as per IEC/EN 61496-1)
  • SIL1 acc. to IEC 61508
  • Temperature range -30 ... 60°C (-22 ... 140 °F)
  • Slim design, mounting on three sides

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLCT30 Series

Product Description
Safety light curtain
General specifications
Effective detection range0.2 ... 8 m
Light sourceIRED
Light typemodulated infrared light , 850 nm
Protection field heightsee Table 1, max. 2400 mm
Operating modeStartup/restart disable, deactivateable
Optical resolution30 mm
Opening angle5 °
Ambient light limitNot sensitive to ambient light in accordance with EN 61496-2
UL File NumberE215245
Functional safety related parameters
Safety Integrity Level (SIL)SIL 1
Performance level (PL)PL c
CategoryCat. 2
Mission Time (TM)20 a
PFHdDepending on the protection field height; see Manual
Type2
Indicators/operating means
Operation indicatorgreen: Power on
Function indicatorGreen: OSSD ON , Red: OSSD OFF
Status indicatorTransmitter unit: LED yellow: Mode, test or error
Receiver: LED yellow: Start readiness, function reserve or error
Electrical specifications
Operating voltage24 V DC (-20%, +30%) ; Power supply with safe isolation: 24 V DC
No-load supply currentTransmitter unit:≤ 150 mA
Receiver: ≤ 150 mA (outputs open)
Protection classIII , IEC 61140
Power consumptionTransmitter unit: 5 W
Receiver: 15 W
Input 1
Input typeTransmitter unit test
Input formatBreak contact
Switching voltage24 V DC
Input current5 mA
Input 2
Input typeTransmitter unit, mode A/B
FunctionBeam Code A: open or 0 V
Beam Code B: 24 V DC, 5 mA
Input 3
Input typeReceiver unit relay monitor
Input formatBreak contact
Switching voltage24 V DC
Input current5 mA
Input 4
Input typeReceiver unit, start release
Input formatBreak contact
Input current5 mA
Input 5
Input typeReceiver unit, mode A/B (see transmitter unit, mode A/B)
Output
Response timesee Table 1, max. 38 ms
Output 1
Output typeReceiver unit OSSD
Signal outputPNP semiconductor , monitored for short and cross circuits
Switching voltageON: UB - 2 V; OFF: < 1 V
Switching currentON: max. 0.1 A; OFF: < 5 µA
Output 2
Output typeReceiver signal output start readiness
Signal outputPNP-semiconductor, short-circuit protected, 0.1A
Conformity
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
TÜV approvalTÜV
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Housing length Lsee table 2
Degree of protectionIP65 , For indoor use only
ConnectionTransmitter unit: 4-pin, M12 x 1 connector
Receiver: 8-pin, M12 x 1 connector
Cable cross section min. 0.25 mm2
Max. cable length 50 m
Material
Housingextruded aluminum section , Silver anodized
Optical facePlastic pane , Transparent polycarbonate
Masssee table 2
Dimensions
Width20 mm
Depth30 mm
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027272704
ECLASS 12.027272704
ECLASS 11.027272704
ECLASS 10.0.127272704
ECLASS 9.027272704
ECLASS 8.027272704
ECLASS 5.127272704
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLCT30 Series

Approvals: SLCT30 Series

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada ULCoC 20171120-E215245ALLPDF442 KB
TÜV SÜDZ10 020068 0064ALLPDF498 KB
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2138CALLPDF165 KB

Software: SLCT30 Series

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Associated Products: SLCT30 Series

Accessories
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mountingfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mountingfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mountingfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Rear panel prepared for 3 sensors and 6 cable glandsfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Rear panel prepared for 3 sensors and 6 cable glandsfa
Eight grooves for mounting photoelectric sensors or accessories, three on the inside and five on the outside, Corner mounting of photoelectric sensors with a directional difference of 90°, Cover prepared for indicator light mounting, Rear panel prepared for 3 sensors and 6 cable glandsfa
Side protection for the OMH-SLCT-100 and OMH-SLCT-110 mounting basesfa
Side protection for the OMH-SLCT-100 and OMH-SLCT-110 mounting basesfa
Side protection for the OMH-SLCT-100 and OMH-SLCT-110 mounting basesfa
Side protection for the OMH-SLCT-100 and OMH-SLCT-110 mounting basesfa
Rotation of the SLCT-M-01 inclined mirror around the physically preferred rotational axis, Vertical adjustment decoupled from rotation, Mounting on ground anchors, Lead-away of lines in floor via hole for NW29 coupling nut and corrugated hose, Base plate to compensate for uneven ground, particularly for brittle surfaces, Only approx. 20 mm in height from bottom edge of base plate to top edge of ground platefa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidencefa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidencefa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidencefa
Mounting bracket, muting arm with round rod d=12 mmfa
Quick clamp and adjustment systemfa
Attachment aid for OMH-SLCT-01fa
Mounting bracket including adjustmentfa
Mounting bracket including adjustment (with loose bearing)fa
Mounting bracket including adjustmentfa
Swivel Bracketfa
Universal test rod for device test of all light curtains from the SLCT and SLCS seriesfa
Profile alignment aid; simplified alignment of the SLCS and SLCT safety light curtainsfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.