| Product Description | ||
| Thru-beam sensor | ||
| System components | ||
| Emitter | LD28-LAS-F2/76a/105 | |
| Receiver | LV28-LAS-F2/47/82b/105 | |
| General specifications | ||
| Effective detection range | 0 ... 300 m | |
| Threshold detection range | 400 m | |
| Light source | laser diode | |
| Light type | modulated visible red light | |
| Laser nominal ratings | ||
| Laser class | 2 | |
| Wave length | 650 nm | |
| Diameter of the light spot | approx. 6 mm at 5 m, approx. 75 x 300 mm at 300 m vertical to housing axis | |
| Angle of divergence | Emitter: 0.06 ° Receiver: 5 ° |
|
| Functional safety related parameters | ||
| MTTFd | 540 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 90 % | |
| Indicators/operating means | ||
| Function display | LED yellow: 1. LED lit constantly: signal > 2 x switching point (function reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point |
|
| Controls | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light/Dark switch | |
| Electrical specifications | ||
| Operating voltage | 10 ... 30 V DC | |
| Output | ||
| Switching type | light/dark on, switchable | |
| Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors | |
| Compliance with standards and directives | ||
| Directive conformity | EMC Directive 2004/108/EC | |
| Standard conformity | ||
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
| Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 | |
| Mechanical specifications | ||
| Protection degree | IP67 | |
| Connection | 5-pin, M12 x 1 plastic connector | |
| Instruction leaflets | Language | File Type | File Size |
| Beipackzettel/Instruction leaflet | ALL | 557 KB | |
| Technical information | |||
| Beipackzettel Laser/Leaflet laser | ALL | 268 KB | |
| Certificates | Certificate No. | File Type | File Size |
| EU Pepperl+Fuchs Declaration of Conformity | CERT-2586 | 1622 KB |
| Accessories | Name |
| OMH-05 | Mounting aid |
| OMH-07 | Mounting aid |
| OMH-21 | Mounting aid |
| OMH-22 | Mounting aid |
| OMH-RLK29-HW | Mounting aid |
| OMH-RL28-C | Mounting aid |