| Product Description |
| Thru-beam sensor, M18 threaded housing design, plastic housing, side optical face, 12 m detection range, red light, light ON, AC/DC version, NPN-FET output, micro plug |
| System components |
| Emitter | GA18-S/166 |
| Receiver | GK18-S/25/161/166 |
| General specifications |
| Effective detection range | 0 ... 12 m |
| Threshold detection range | 17.5 m |
| Light source | LED |
| Light type | modulated visible red light , 640 nm |
| Diameter of the light spot | approx. 650 mm at 17.5 m |
| Angle of divergence | approx. 2 ° |
| Accessories provided | Mounting aids |
| Indicators/operating means |
| Function display | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the stability control ; OFF when light beam is interrupted |
| Electrical specifications |
| Operating voltage | 20 ... 250 V AC/DC |
| Output |
| Switching type | light on |
| Signal output | N-channel MOSFET, short circuit protected |
| Compliance with standards and directives |
| Standard conformity | |
| Product standard | EN 60947-5-2:2007 ; IEC 60947-5-2:2007 |
| Mechanical specifications |
| Protection degree | IP67 |
| Connection | Micro AC connector, 1/2" V124 ; 4-pin |