System components |
Emitter | VS18-M-LAS/76a/118 |
Receiver | VSE18-M-LAS/30/40a/118/126b |
General specifications |
Effective detection range | 0 ... 60 m |
Threshold detection range | 85 m |
Light source | laser diode |
Light type | modulated visible red light |
Laser nominal ratings | |
| Note | LASER LIGHT , DO NOT STARE INTO BEAM |
| Laser class | 1 |
| Wave length | 655 nm |
| Beam divergence | 11.7 mrad |
| Pulse length | 2 µs |
| Repetition rate | 50 kHz |
| max. pulse energy | 2.55 nJ |
Diameter of the light spot | 100 mm x 100 mm at a distance of 85 m |
Opening angle | adjustable focal point |
Optical face | frontal |
Ambient light limit | 30000 Lux |
Hysteresis | < 15 % |
Functional safety related parameters |
MTTFd | 520 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 90 % |
Indicators/operating means |
Operation indicator | LED green, flashes in case of short-circuit |
Function indicator | LED yellow, light with free light beam , flashes when falling short of the operating reserve , OFF when light beam is interrupted (in receiver) |
Control elements | Sensitivity adjuster, light/dark switch (receiver) |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
No-load supply current | Emitter: 20 mA , Receiver: 15 mA |
Protection class | II , rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 |
Input |
Test input | emitter deactivation at +UB |
Output |
Stability alarm output | 1 NPN, inactive when falling short of the stability control , max. 100 mA |
Switching type | light/dark on, switchable |
Signal output | 1 NPN output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | 30 V DC |
Switching current | max. 200 mA |
Voltage drop | ≤ 2.5 V DC |
Switching frequency | 5000 Hz |
Response time | 100 µs |
Compliance with standards and directives |
Directive conformity | EMC Directive 2004/108/EC |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| Laser class | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Approvals and certificates |
UL approval | cULus Listed, Type 1 enclosure |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Shock resistance | b < 30 g, T < 11 ms |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 x 1 connector |
Material | |
| Housing | brass, nickel-plated |
| Optical face | plastic |
Mass | 60 g (device) |
Dimensions | |
| Length | 65 mm |
| Diameter | 18 mm |