Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Stationary read device MAC502-200-WH-F200-MC

MAC502-200-WH-F200-MC
  • 10 m/s motion speed
  • 30 scans per second
  • All common 1-D or 2-D codes can be read
  • Integrated error image memory
  • Code quality index output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MAC502-200-WH-F200-MC

Product Description
Stationary multicode read device for all common 1-D, 2-D and Pharmacodes at speeds of 10 m/s, XVGA resolution, Ethernet
General specifications
Light typeIntegrated LED lightning (white)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock, Pharmacode
Read distance80 ... 200 mm Depending on code symbology
Depth of focus± 60 mm
Reading fieldmax. 110 mm x 70 mm
Modul sizemin. 0.2 mm
Evaluation frequencyup to 30 Hz
Target velocitytriggered max. 10 m/s
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Data formatASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646
Orientationomnidirectional
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Functional safety related parameters
MTTFd40.5 a
Mission Time (TM)8 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: Ready for operation
LED indicationfor good/poor reading
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface
Interface typeserial , RS 232
Transfer ratemax. 115.2 kBit/s
Cable lengthmax. 30 m
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/TypeTrigger, permanent trigger, teach match code
Input currentapprox. 10 mA at 24 V DC
Switching thresholdlow: < 10 V, high: > 15 V
Cable lengthmax. 30 m
Output
Number/TypeGOOD, BAD, Matchcode
Switching typePNP
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Cable lengthmax. 30 m
Compliance with standards and directives
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP65
Connection8-pin, M12x1 connector, standard (supply+IO) ,
5-pin, M12x1 socket, standard (RS 232) ,
4-pin, M12x1 socket, standard (LAN)
Material
HousingPC/ABS
Installation4 x M6 threading
Massapprox. 160 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm

Classifications

SystemClasscode
ECLASS 13.027280103
ECLASS 12.027280103
ECLASS 11.027280103
ECLASS 10.0.127280103
ECLASS 9.027280103
ECLASS 8.027280103
ECLASS 5.127280103
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: MAC502-200-WH-F200-MC

Function

The stationary reading device is an optical identification system for reading up to 26 several code symbology. With its high-performance signal processor, a partial image capture function, and optimized decoding algorithms, the device features extremely high reading speeds.

The stationary reading device can be configured easily and quickly using a normal web browser via the standard Ethernet interface. The reading device also features an integrated error image memory.

Typical areas of application are

  • Document handling

  • Printing machines

  • Identification in the packaging and warehouse sector

  • PCB identification

Product Documentation: MAC502-200-WH-F200-MC

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - MAC502-*-*-*-MCENGPDF965 KB
Manuals
Manual MAC502ENGPDF6152 KB

Design / Simulation: MAC502-200-WH-F200-MC

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1475 KB

Associated Products: MAC502-200-WH-F200-MC

Accessories
Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa
Male cordset single-ended M12 straight A-coded, 5-pin, PUR cable grey, shieldedfa
Mounting bracket for PCV* read headfa