Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Background suppression sensor ML10-8-H-3,2-IR/115

ML10-8-H-3,2-IR/115
  • Ultra-small design in fiber optic format
  • High-precision background suppression for safe recording, regardless of object color
  • Precision through optimum switching accuracy
  • Suitable for high-precision positioning tasks
  • Safe function in case of dirt
  • Full metal thread mounting
  • Operation with Signal converter SU100

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML10-8-H-3,2-IR/115

Product Description
Background suppression sensor, fiber-optic type, miniature design, 3.2 mm detection range, infrared light, fixed cable, for operation with SU100 or SU180 Series control interface units
General specifications
Detection range0.9 ... 2.2 mm
Detection range max.0 ... 4 mm
Background suppressionstarts from 4 mm
Light sourceIRED
Light typemodulated infrared light , 870 nm
Black-white difference (6 %/90 %)< 10 %
Switching accuracy, Black 6 % / White 90 %< 0.5 mm
Switching repeat accuracy, White 90 %< 0.1 mm
Diameter of the light spot2 mm at sensor range 2.2 mm
Opening angleapprox. 24 °
Functional safety related parameters
MTTFd1180 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltagesee accessory: signal transformer
Output
Signal outputsee accessory: signal transformer
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -2000 Hz, 10 g in each X, Y and Z directions
Approvals and certificates
UL approvalcULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP65
Connection2 m cable with 5-pin connector
Material
HousingPC/ABS
Optical faceglass
Threaded bushingsbrass
CablePVC
Cable
Sheath diameter2.6 mm
Colorblack
Mass30 g
Dimensions
Height14 mm
Width12 mm
Length20 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270904
ECLASS 10.0.127270904
ECLASS 9.027270904
ECLASS 8.027270904
ECLASS 5.127270904
ETIM 9.0EC002719
ETIM 8.0EC002719
ETIM 7.0EC002719
ETIM 6.0EC002719
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: ML10-8-H-3,2-IR/115

Function

The ML10 sensor is a miniature fiber-like sensor with real background suppression (BGS).

The sensor features high switching accuracy, color independence, dust resistance which ideally suits the sensor to precisely detect edges of sheet material for positioning purposes. Detectable sheet material ranges from all colors of sheet material such as paper, plastic, metal, wafer and PCB boards.

Product Documentation: ML10-8-H-3,2-IR/115

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF519 KB

Design / Simulation: ML10-8-H-3,2-IR/115

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP527 KB