| Product Description | ||
| Green Pilot Light | ||
| Electrical specifications | ||
| Operating voltage | 12 ... 30 V DC | |
| Operating current | 12 V DC: 3.5 mA 24 V DC: 10 mA 30 V DC: 12.4 mA |
|
| Output | ||
| Number/Type | PNP | |
| Ambient conditions | ||
| Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
| Mechanical specifications | ||
| Connection type | Connector M12 x 1 4-pin | |
| Housing diameter | 18 mm | |
| Protection degree | IP66 | |
| Material | brass, nickel-plated | |
| Accessories | Name |
| V1-G-2M-PVC | Female connector |
| V1-W-2M-PVC | Female connector |