Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connection |
Indicators/operating means | ||
---|---|---|
Function indicator | communication: LED green status display: LED yellow diagnostic display: LED red Operating voltage indicator: yellow LED |
|
Electrical specifications | ||
Operating voltage | 24 V DC / USB 5 V DC | |
Operating current | < = 500 mA | |
Interface | ||
Interface type | IO-Link | |
Protocol | IO-Link V1.1 , IO-Link V1.0 | |
Supported baud rates | COM1 (4.8 kbits/s) , COM2 (38.4 kBit/s) , COM3 (230.4 kbits/s) | |
Output | ||
Load current | max. 80 mA via USB for sensor supply voltage 1 A via external power supply |
|
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | 95 % non-condensing | |
Mechanical specifications | ||
Degree of protection | IP20 (when properly connected) | |
Connection | IO-Link port: 5-pin, M12x1 socket, A-coded Operating voltage : DC-9, 2.1 mm USB 2.0 : MiniB USB plug-in connector |
|
Material | ||
Housing | Aluminum | |
Mass | approx. 100 g | |
Dimensions | ||
Height | 24 mm | |
Width | 41 mm | |
Depth | 54 mm | |
General information | ||
Scope of delivery | USB connection cable 24 V DC power supply IO-Link USB Master 2.0 |
System | Classcode |
---|---|
ECLASS 13.0 | 19200504 |
ECLASS 12.0 | 19200504 |
ECLASS 11.0 | 19200504 |
ECLASS 10.0.1 | 19200504 |
ECLASS 9.0 | 19200504 |
ECLASS 8.0 | 27279211 |
ECLASS 5.1 | 27279211 |
ETIM 9.0 | EC001418 |
ETIM 8.0 | EC001418 |
ETIM 7.0 | EC001418 |
ETIM 6.0 | EC001418 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 41113650 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 290 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Gateway DTM for IO-Link USB-Master 2.0 / Gateway-DTM für IO-Link USB-Master 2.0 | 2.01.0012 | ZIP | 4275 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|