Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Solenoid Driver HiD2876

HiD2876
  • 2-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 40 mA at 11.2 V DC, 55 mA current limit
  • Contact or logic control input
  • Entity parameter Io/Isc = 93 mA
  • Up to SIL 2 acc. to IEC 61508 (bus powered)
  • Up to SIL3 acc. to IEC 61508 (loop powered)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiD2876

General specifications
Signal typeDigital Output
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V via Termination Board
21 ... 30 V DC loop powered
Input
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-) bus powered
SL1: 8b(+), 7b(-); 9b(+), 10b(-) loop powered
Control inputvoltage free contact or open collector
output on with contact close or transistor on
output off with contact open or transistor off
Input current30 mA with open output
70 mA with 300 Ω load
80 mA with shorted output
Power dissipation1.2 W at 24 V, 300 Ω load (per channel)
Inrush current1 A , 0.5 ms loop powered
Output
ConnectionSL2: 5a(+), 5b(-), 7a(+); 1a(+), 1b(-), 3b(+)
Output voltage40 mA at 11.2 V DC, 55 mA current limit
Switching frequencymax. 50 Hz
Response timeturn-on time 1 ms, turn-off time 8 ms, at 300 Ω load
Indicators/settings
Display elementsLED PWR ON (power supply), one green LED per channel
LED STATUS (output status), one yellow LED per channel
Control elementsDIP switches at the housing side for control mode:
- bus powered with control
- loop powered without control
- loop powered with control
Factory settingcontrol mode: bus powered with control
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Height106 mm
Width18 mm
Length128 mm
Mountingon termination board
Codingpin 1 and 3 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateCESI 02 ATEX 086 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC
OutputEx ia, Ex iaD
Voltage26 V
Current93 mA
Power605 mW
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Output/Outputsafe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007 , EN 60079-26:2007 , EN 61241-11:2006
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiD2876

Product Documentation: HiD2876

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiD2876

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB
CAE
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA)ALLZIP3536 KB

Approvals: HiD2876

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA CSACoC 70001345ALLPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (1) GCESI 02 ATEX 086ALLPDF3887 KB
Europe Pepperl+Fuchs ATEX Category 3 GPF 11 CERT 2109 XALLPDF446 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 04.0012ALLLINK---
exida Functional Safety AssessmentP+F 04/05-08 R021ALLPDF590 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF98 KB