Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Motherboard based | |
Supply | ||
Connection | redundant | |
Rated voltage | 19.2 ... 35 V SELV/PELV | |
Rated current | 3230 ... 1820 mA | |
Fieldbus connection | ||
Number of segments | ||
Redundant | 4 | |
Rated voltage | 20.8 ... 22.3 V | |
Rated current | 360 ... 10 mA | |
Short-circuit current | 413 mA | |
Host-side | 25-pin Sub-D socket | |
Host-rated voltage | 10.1 ... 11 V | |
Host-rated current | ... 40 mA | |
Host short-circuit current | ... 50 mA | |
Terminating resistor | 100 Ω , integrated | |
Indicators/operating means | ||
LED ERR | red flashing: short-circuit or undervoltage at output | |
LED PWR | green if Uout > 21 V | |
Fault signal | VFC alarm output via connectors | |
Rated voltage | 50 V | |
Rated current | 1 A | |
Galvanic isolation | ||
Host-side/Supply | 50 V functional insulation acc. to IEC 62103 | |
Fieldbus segment/Host-side | 250 V safe galvanic isolation acc. to EN 60079-11:2007 | |
Fieldbus segment/Fieldbus segment | 60 V safe galvanic isolation acc. to EN 60079-11:2007 | |
Fieldbus segment/Supply | 250 V safe galvanic isolation acc. to EN 60079-11:2007 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) when mounted on a horizontal DIN rail | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g , 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Pollution degree | max. 2, according to IEC 60664 | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Connection type | plug with screw flange | |
Core cross section | 2.5 mm2 | |
Housing material | Polycarbonate | |
Degree of protection | IP20 | |
Mass | approx. 2.4 kg | |
Dimensions | see dimensions | |
Mounting | DIN mounting rail , according to DIN EN 60715 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 10 ATEX 2034 , PTB 10 ATEX 2020 X , PTB 11 ATEX 2010 X | |
Marking | II 2 G Ex ib IIC T4 , II (2) D [Ex ib] IIIC , II 3(2) G Ex nAc [ib] IIC T4 | |
Supply | ||
Maximum safe voltage | 35 V | |
Host interface | ||
Maximum safe voltage | 35 V | |
Alarm output | ||
Maximum safe voltage | 35 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009 , EN 60079-11:2007 , EN 60079-15:2006 , EN 60079-25:2010 , EN 61241-11:2006 | |
International approvals | ||
IECEx approval | IECEx PTB 12.0022X IECEx PTB 12.0023X IECEx PTB 12.0024X | |
Approved for | [Ex ib] IIC [Ex ib] IIIC Ex nAc II T4 |
|
Certificates and approvals | ||
FOUNDATION Fieldbus | FF-831 | |
Marine approval | DNV A-14038 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242610 |
ECLASS 12.0 | 27242610 |
ECLASS 11.0 | 27242610 |
ECLASS 10.0.1 | 27242610 |
ECLASS 9.0 | 27242610 |
ECLASS 8.0 | 27242610 |
ECLASS 5.1 | 27242610 |
ETIM 9.0 | EC001600 |
ETIM 8.0 | EC001600 |
ETIM 7.0 | EC001600 |
ETIM 6.0 | EC001600 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121004 |
The FieldConnex ® DART High-density Power Hub is a modular fieldbus power supply for four segments. It supports optional Advanced Diagnostics for fast fieldbus commissioning and online monitoring. The kit comprises one motherboard and eight power supply modules (2 modules per segment).
DART (Dynamic Arc Recognition and Termination) enables the intrinsically safe High-Power Trunk Concept for a completely intrinsically safe segment certified acc. to IEC 60079-11.
A Sub-D 25-pin connector with fieldbus power hooks up to the Segment Coupler for direct PROFIBUS DP connection. Through designed custom cables this power hub is easily adaptable to any FF-control system. Sockets for all modules enable simple installation and replacement without tools. Power redundancy is load-sharing with either module supplying half of load current. Three-port isolation between segment, bulk power and host enhances system reliability.
Availability and a long service life is achieved through: only one passive impedance filter per segment, optimized design for low power dissipation, high-availability fieldbus termination and plug-in connectors with retaining screws.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 4188 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 2933 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
DNV Marine | TAA0000272 | ALL | 100 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0813 | ALL | 1171 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|