Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Limit Switch Ex d IIC, Aluminum FFCM

FFCM
  • Aluminum housing
  • Ex d and Ex tD certified
  • Detection of moving equipment
  • Various actuator heads available
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP65

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FFCM

Electrical specifications
Operating voltagesee PDF data sheet
Operating currentsee PDF data sheet
Mechanical specifications
Degree of protectionIP65
Cable entrysee PDF data sheet
Number of cable entriessee PDF data sheet
Material
EnclosureAluminum alloy
ActuatorPlastic
Finishpainted grey
Masssee PDF data sheet
GroundingM4 external/M3 internal grounding point
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Data for application in connection with hazardous areas
EU-Type Examination CertificateINERIS 02 ATEX0040
MarkingEx-Hexagon II 2 GD Ex d IIC / Ex tD A21
Conformity
Degree of protectionEN 60529
General information
Ordering informationThis Solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessoriessee PDF data sheet

Classifications

SystemClasscode
ECLASS 13.027110509
ECLASS 12.027110509
ECLASS 11.027110509
ECLASS 10.0.127110509
ECLASS 9.027110509
ECLASS 8.027110509
ECLASS 5.127371220
ETIM 9.0EC002493
ETIM 8.0EC002493
ETIM 7.0EC002493
ETIM 6.0EC002493
ETIM 5.0EC001952
UNSPSC 12.139121314

Details: FFCM