Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

WirelessHART Adapter WHA-ADP-F8B2-*-A*-Z1(-Ex1)

WHA-ADP-F8B2-*-A*-Z1(-Ex1)
  • 1-channel
  • Installation in Zone 1, Zone 21, and Class I Div. 1
  • WirelessHART Adapter
  • Cast aluminum housing
  • Battery operated
  • Also supplies field device
  • Input 2-wire HART transmitters and 2-wire HART current sources
  • Output WirelessHART wireless interface
  • Direct mounting on HART or 4 mA ... 20 mA field device
  • Rotatable antenna

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WHA-ADP-F8B2-*-A*-Z1(-Ex1)

Supply
Rated voltage7.2 V DC , battery operated
Electrical specifications
Output current4 ... 20 mA
Supplyloop power for field devices
voltage 8 ... 23 V DC, adjustable in steps of 0.1 V
Input
Connectionterminals 1, 2, 3, 4, 5, 6
multiple wirings available , depending on operating mode
Current4 ... 20 mA
HART communication
ProtocolHART 7.1, backward compatible
Number of devices- one passive 4 ... 20 mA/HART field device
- up to 4 HART field devices in multidrop mode
Transfer rate1200 Bit/s
Parametersprimary/secondary master, preambles, retries and short address scan ranges
Output
Interfaceomnidirectional dipole antenna, adjustable in vertical plane
Output variablesPV: loop current
SV, TV, QV:configurable according to user requirement
- adapter: temperature, battery voltage, energy consumed and estimated battery life-time
- 4 ... 20 mA device: scaled or linearized process value
- HART device: up to four process variables
CommunicationWirelessHART specifications
- physical layer: IEEE 802.15.4.2006
- frequency band: 2.4 GHz (ISM band, licence free)
- transmission rate: 250 kBit/s
- maximum transmit power: +10 dBm (EIRP)
- transmission range: outdoor 250 m, indoor 50 m (under reference conditions)
- communication standard: WirelessHART
Transfer characteristics
Accuracycurrent input: 0.125 % of measuring range
Influence of ambient temperaturecurrent input: 5 µA/K
Indicators/settings
Display elementsgreen LED: battry status
yellow LED: communication status
red LED: device status
Control elements1 push botton for:
- device status
- enter/leave configuration mode
- join trigger
- factory reset
Configurationwired interface:
- HART 7.1, FSK compatible
- transmission rate: 1200 Bit/s
- used for device commissioning with an handheld terminal or a configuration tool (DTM)
Parameter assignment- wireless transmit power: configurable to 0 dBm or 10 dBm (EIRP)
- device variables mapping
- publishing of up to ten burst messages in a wireless network, period and trigger mode selectable
- notification of up to five events from adapter and/or connected device(s) in a wireless network
- scaling and linearization of 4 ... 20 mA signal of connected analog device
- tuning of supply parameters for the connected device
- locking/unlocking of device parameterization
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Radio and telecommunication terminal equipmentThe usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning.
Directive 99/5/ECETSI EN 300328: V1.7.1 (2006-10), ETSI EN 301489-17: V1.2.1 (2002-08), EN 60950:2001
FCC CFR47 Part 15 B and CANSI C63.4-2003
Conformity
Degree of protectionIEC 60529
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-64
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 90 % , noncondensing
Vibration resistance20 ... 2000 Hz, 0,01 g2/Hz
Impact resistance15 g, 11 ms
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
test setup and execution acc. to EN 60068-2-60
Mechanical specifications
Degree of protectionIP66
Cable entryM20 x 1.5 ; enclosed cable gland
MaterialAluminum
Massapprox. 1000 g
Dimensions91 x 88.5 x 100.6 mm (3.6 x 3.5 x 4 inch) (without cable glands and antenna)
Height192 mm
Width110.4 mm
Depth100.6 mm
Mountingmounting on field device , panel or pole mounting
versions see type code
Data for application in connection with hazardous areas
EU-type examination certificateBVS 11 ATEX E 081 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 2 G Ex ia IIC T4 Gb
Ex-Hexagon II 2 D Ex tb [ia] IIIC T70°C Db IP6x
Directive conformity
Directive 94/9/ECEN 60079-0:2009 , EN 60079-11:2007 , EN 60079-31:2009
International approvals
IECEx approvalBVS 11.0061
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Designationbattery W-BAT-B2-Li mandatory for use in connection with hazardous areas (order separately)
mounting set W-ACC-MKF8

Classifications

SystemClasscode
ECLASS 13.027210192
ECLASS 12.027210192
ECLASS 11.027210192
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC001604
ETIM 8.0EC001604
ETIM 7.0EC001604
ETIM 6.0EC001604
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: WHA-ADP-F8B2-*-A*-Z1(-Ex1)

Product Documentation: WHA-ADP-F8B2-*-A*-Z1(-Ex1)

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - WirelessHART Adapter Firmware Update InstructionsENGPDF2449 KB
Brief Instructions - WirelessHART NetworkENGPDF2045 KB
Safety and Security Documentation
Instruction manualENGPDF66 KB
Manuals
Manual WirelessHART Adapter WHA-ADP-F8B2-*-**-Z1(-EX1)ENGPDF3318 KB
Software Information
Software Release Notes WHA-ADPENGPDF42 KB

Approvals: WHA-ADP-F8B2-*-A*-Z1(-Ex1)

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSACoC 2535301 ALLPDF114 KB
DEKRA EXAM IECEx Certificate of ConformityIECEx BVS 11.0061ALLLINK---
India Radio ApprovalETA 2025/2012/WRLOALLPDF660 KB
Japan CETECOM ICT Radio / Connection202-LSA063 / D 12-0050-202ALLPDF175 KB
Korea Radio ApprovalKCC-RRM-PFG-WHA-ADPALLPDF706 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF828 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0458CALLPDF238 KB

Software: WHA-ADP-F8B2-*-A*-Z1(-Ex1)

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
DTM Collection WirelessHART V1.0.2.4 / DTM Collection WirelessHART V1.0.2.4ZIP22259 KB