Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product LB9023BP08110.0.E
Not available for purchase
Not available for purchase

Base Backplane LB9023E

LB9023E
  • Max. 8 slots for I/O modules
  • For MODBUS TCP/IP
  • Backplane for LB-System
  • Mounting in Zone 2, Class I/Div.2 or in the safe area

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB9023E

General specifications
Suitable componentsbackplane LB9025A , LB8111A2*
Slots
Bus coupler1
Supply1
I/O modules (single width)max. 8
I/O modules (dual width)max. 4
Supply
Maximum safe voltage Um60 V DC (SELV/PELV)
Input voltage range18 ... 32 V DC (SELV/PELV)
Redundancyno
Fieldbus connection
Fieldbus typeMODBUS TCP
Redundancyno
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionEN 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20
Massapprox. 1010 g
Dimensions(W x H x D)
275 x 127 x 80 mm (10.8 x 5 x 3.15 inch) , without modules
Height127 mm
Width275 mm
Depth80 mm
Data for application in connection with hazardous areas
CertificatePF 08 CERT 1234 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-15:2010
International approvals
ATEX approvalPF 08 CERT 1234 X
UL approvalE106378
Control drawing116-0321
Approved forcUL (Canada): CL I Zn. 2 IIC; IS circuits for CL I Zn. 0 IIC
ULus (USA): CL I Div. 2 Grp. A, B, C, D; IS circuits for CL I, II, III Div. 1 Grp. A, B, C, D, E, F, G
IECEx approvalBVS 09.0037X
Approved forEx nA IIC T4 Gc
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210119
ECLASS 12.027210119
ECLASS 11.027210119
ECLASS 10.0.127210119
ECLASS 9.027210119
ECLASS 8.027210119
ECLASS 5.127210119
ETIM 9.0EC001598
ETIM 8.0EC001598
ETIM 7.0EC001598
ETIM 6.0EC001598
ETIM 5.0EC001598
UNSPSC 12.139121008

Details: LB9023E

Product Documentation: LB9023E

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF53 KB
Manuals
ManualENGPDF5367 KB

Approvals: LB9023E

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe Pepperl+Fuchs ATEX Category 3 G Certificate of ConformityPF 08 CERT 1234 XALLPDF1503 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF40 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-1048DENGENGPDF1140 KB

Associated Products: LB9023E

Matching System Components

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS TCP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: MODBUS TCPpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS TCP, Mounting in Zone 2, Class I/Div.2 or in the safe area, Fieldbus type: MODBUS TCPpa