Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Control Stations Ex e, Glass Fiber Reinforced Polyester (GRP) GL***.CP

GL***.CP
  • Glass fiber reinforced polyester (GRP) enclosure
  • Ex de, Ex ib and Ex tb certified
  • 7 enclosure size options
  • Up to 35 operators per control station
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Wide range of labels and accessories available
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  GL***.CP

Electrical specifications
Operating voltage250 V AC max.
Operating current16 A max.
Mechanical specifications
Enclosure coverfully detachable
Cover fixingM6 stainless steel slot head screws
Degree of protectionIP66
Cable entrycable glands as per specification
Defined entry areasee PDF data sheet
Material
Enclosurecarbon loaded, anti static glass fiber reinforced polyester (GRP)
Finishinherent color black
Grounding platesee PDF data sheet
Sealsilicone cord
Masssee PDF data sheet
Mountingsee PDF data sheet
Groundingnone as standard
optional M6 internal/external ground bolt
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Data for application in connection with hazardous areas
EC-Type Examination CertificateSIRA 13ATEX3059X
Group, category, type of protection, temperature classEx-Hexagon II 2 GD
Ex de IIC T5, T4 Gb
Ex ib IIC T5, T4 Gb
Ex de ib IIC T5, T4 Gb
Ex tb IIIC T135 °C, T95 °C Db
International approvals
IECEx approvalIECEx SIR 13.0021
Conformity
Degree of protectionEN60529
General information
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessoriessee PDF data sheet

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027149144
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002503
UNSPSC 12.139121314

Details: GL***.CP

Product Documentation: GL***.CP

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Installation & Maintenance Manual for Ex e Control StationsENGPDF159 KB