Digitalizing hazardous areas.
Enabling connectivity.
Enhancing mobility.


Intrinsically Safe Feature Phone for Zone 1/21 and Div. 1—Ex-Handy 10

Discover New Possibilities

The new Ex-Handy 10 from the Pepperl+Fuchs brand ecom is the next generation of feature phone for a broad range of applications. The high-performance, rugged solution is made for harsh industrial environments and comes with extensive certifications and multiple frequency bands for use in Zone 1/21, 2/22, and Div. 1/2 hazardous areas across the globe.

The Ex-Handy 10 is full WEA 2.0 compliant and is also supporting WEA 3.0 features/functionality except advanced geo location tagging (US market only). The 4G/LTE feature phone is specially adapted to the needs of users who are looking for a sophisticated mobile phone with a powerful battery that supports both keypad and touch screen operation. From communication to lone worker protection—the new Ex-Handy 10 paves the way for future IIoT applications.

Features

Extremely rugged dust and waterproof housing with IP68 and MIL-STD-810G ratings
High-resolution display made of scratch-proof Gorilla® Glass
Global approvals for Zone 1/21 and Div. 1 and Zone 2/22 and Div. 2
Most powerful battery on the market (4400 mAh)
Made for use in ambient temperatures from -20 °C to +60 °C
2 GB RAM and 16 GB ROM; can be extended up to 128 GB with SD card

Benefits

Alternative Text

Future-Proof Communication

The new generation feature phone runs on the Android 9 operating system—the perfect pioneer for innovative Industry 4.0 applications in hazardous areas. The intrinsically safe 4G /LTE Ex-Handy 10 supports private LTE and Wi-Fi networks and ensures optimal network coverage with low network latency and excellent data transfer rates.
Alternative Text

Practical Design

Rugged and easy-to-operate, the Ex-Handy 10 is suitable for 4G communication in harsh environments and can be operated with buttons or via touch screen. Made for use in ambient temperatures from -20 °C to +60 °C, the device comes with an IP68-rated dust and waterproof housing and has a high-resolution, scratch-resistant Gorilla® Glass display. 
Alternative Text

Customizable Solution

The Pepperl+Fuchs brand ecom offers total solutions to ensure that the Ex-Handy 10 can be tailored to the needs of individual customers. Whether you need custom software, mobile device management tools, or lone worker protection, we can provide you with the ideal solution for a range of applications. 
Alternative Text

High-Performance Technology

Thanks to global regulatory and hazardous area approval for Zone 2/Div. 2 and Zone 1/Div. 1, the Ex-Handy 10 meets the toughest demands in industrial applications. An advanced rechargeable battery and energy management enable long operating times.

Discover the Benefits of Ex-Handy 10

The new, Zone 1/Div. 1 certified Ex-Handy 10 feature phone from the Pepperl+Fuchs brand ecom is designed for hazardous areas and harsh industrial environments. Ex-Handy 10 safely and efficiently meets the current and future communication requirements of Industry 4.0 and the Industrial Internet of Things.





Developed completely in-house, the new generation of feature phone is based on sophisticated technology and offers users matching accessories from a single source—including the RSM-Ex 01 intrinsically safe remote speaker microphone. No matter where you are in the world, someone from Pepperl+Fuchs’ global support network is available to answer your questions.

360° View—Discover Ex-Handy 10 for Zone 1/Div. 1

Digital Products and Services







In addition to digital products and services, the Pepperl+Fuchs brand ecom provides a central platform for project managers, IT specialists, and users. Services range from application engineering consulting, customer-specific pre-configuration, and mobile device commissioning to mobile device management.

With this tool, users can view their products’ software and configurations and manage them using a remote firmware solution. It also enables customers to react quickly to the changing requirements of their individual applications by carrying out necessary adjustments. This saves time, resources, and costs, while a constant process and a high quality of all devices is ensured.

Watch the video to learn more about the ready-to-use service that ensures quality and security for all devices.

Mobile worker concept

Efficiency Anywhere: The Mobile Worker Concept

A versatile solution based around the networked mobile worker is key to the successful digitalization of applications with mobile devices.

The rugged and high-performance Ex-Handy 10 is designed to connect workers to the control room in real time. In addition, application-specific, automatic lone worker protection functions can be set up and integrated into the company's own IT infrastructure to ensure the safety of workers in the field.

Contact Us

Do you have questions about the Ex-Handy 10 and its accessories, or would you like to receive more information? We are happy to help! Simply fill out the contact form to send us a message and arrange a personal consultation with one of our experts.