Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones

Product list

The new VariKont® Sensor
The new VariKont® Sensor

Consistent measurement accurate to the millimeter

 Model
 number
 Mounting
 method
 Operating
 distance
 Output function
 
 Output
 type
 Voltage
 type
NBB20-U1-A0 embeddable 20 mm npn Antivalent 4-wire DC
NBB20-U1-A2 embeddable 20 mm pnp Antivalent 4-wire DC
NBB20-U1-A0-T embeddable 20 mm npn Antivalent 4-wire DC
NBB20-U1-A2-T embeddable 20 mm pnp Antivalent 4-wire DC
NBB20-U1-E0 embeddable 20 mm npn NC 3-wire DC
NBB20-U1-E1 embeddable 20 mm npn NO 3-wire DC
NBB20-U1-E2 embeddable 20 mm pnp NC 3-wire DC
NBB20-U1-E3 embeddable 20 mm pnp NO 3-wire DC
NBB20-U1-Z2 embeddable 20 mm NC or
NO
2-wire DC
NBB20-U1-E2-C embeddable 20 mm pnp NC 3-wire DC
NRB20-U1-A2 embeddable 20 mm1) pnp Antivalent 4-wire DC
NBB20-U1K-N0 embeddable 20 mm NAMUR NO 2-wire DC
NBB20-U1-U embeddable 20 mm NC or
NO
2-wire AC/DC
NBB20-U1-U-T embeddable 20 mm NC or
NO
2-wire AC/DC
NBB20-U1-W4 embeddable 20 mm Antivalent 4-wire AC
             
NBN40-U1-A0 non-
embeddable
40 mm npn Antivalent 4-wire DC
NBN40-U1-A2 non-
embeddable
40 mm pnp Antivalent 4-wire DC
NBN40-U1-A0-T non-
embeddable
40 mm npn Antivalent 4-wire DC
NBN40-U1-A2-T non-
embeddable
40 mm pnp Antivalent 4-wire DC
NBN40-U1-E0 non-
embeddable
40 mm npn NC 3-wire DC
NBN40-U1-E1 non-
embeddable
40 mm npn NO 3-wire DC
NBN40-U1-E2 non-
embeddable
40 mm pnp NC 3-wire DC
NBN40-U1-E3 non-
embeddable
40 mm pnp NO 3-wire DC
NBN40-U1-Z2 non-
embeddable
40 mm NC or
NO
2-wire DC
NBN40-U1-E2-C non-
embeddable
40 mm pnp NC 3-wire DC
NRN40-U1-A2 non-
embeddable
40 mm1) pnp Antivalent 4-wire DC
NBN40-U1K-N0 non-
embeddable
40 mm NAMUR NO 2-wire DC
NBN40-U1-U non-
embeddable
40 mm NC or
NO
2-wire AC/DC
NBN40-U1-W4 non-
embeddable
40 mm Antivalent 4-wire AC

1) Reduction factor 1, same operating distance for all metals