DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:
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
    Remote I/O Systems

    Our modular Remote I/O systems RPI and IS-RPI are the cost-effective connection of your field signals in the hazardous and the safe areas to your process control system via the fieldbus.
    A variety of gateways are available for the connection to different fieldbusses. Free combinable I/O modules and high modularity offers cost-saving installations. The systems are characterized by high functionality and simple handling.

    LB Remote I/O for the safe area and Zone 2

    LB Remote I/O stations are mounted in hazardous areas Zone 2 or Zone 22 or in the safe area. They form a modular signal conditioning system to interface signals from the field with a control system in the safe area.
    FB Remote I/O for Zone 1

    FB Remote I/O stations are mounted in hazardous areas Zone 1 or Zone 21. They form a modular signal conditioning system to interface signals from the field with a control system in the safe area.
    RPI - Remote Process Interface for the control room and Zone 2

    RPI connects your conventional sensors and actuators with your process control system via a single fieldbus connection.