DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search
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
  • Reliable Explosion Protection

    Bebco EPS, the purging system based on ATEX

    Purge Control Using Bebco EPS 4000

    Purge Control Using EPS 4000

    EEx p—a purging system is one of the most flexible forms of explosion protection for many applications. This type of ignition protection makes it possible to operate non-Ex-capable devices in hazardous areas of Zone 1 and Zone 2. The basic principle at work is preventing a potentially explosive atmosphere from penetrating by maintaining a constant excess pressure in an enclosed protective housing.

    The need is increasing in modern chemical facilities for complex, electrical equipment in areas where flammable substances are processed. As a result, ever higher requirements are placed on the explosion protection of electrical devices. The ignition protection class EEx p pressurising offers a wide range of possible applications.

    The device series 3000 and 4000 of Pepperl+Fuchs meets the ATEX requirements of Standards EN 50014 and EN 50016 for Ex Zones 1 and 2.

    The devices consist of a control unit, a valve and additional accessories.

    Applications

    The 3000 and 4000 component series of Pepperl+Fuchs Bebco EPS offers a solution for control and automation of devices, machines, robots and systems Zones 1 and 2.

    Main applications include on-site terminals, control consoles, control cabinets, electrical motors, analysis instruments, monitors and optical systems that need to be installed in explosion hazardous areas.

    Pepperl+Fuchs supports users in all issues of projecting and provides information on devices and selecting a housing.

    Printer-friendly version
    PDF file, 131 KB
     
    Our Products
    Bebco EPS Series 3000
    Bebco EPS Series 4000