Foundation Fieldbus Power Supply with
Highest Component Density
The FF-831 certificated Power Supply KLD2-FBPS-1.25.360 is used to supply Foundation Fieldbus H1 segments with 25 V and up to 360 mA. The high efficiency of the modules and their very narrow width of 20 mm result in considerable space saving in the control cabinet, with closely packed components. The installation can take place either vertically or horizontally.
Also new are the test pick-offs now available on the field bus side, which facilitate the connection of a mobile advanced diagnostics module in the field. The connection of the module to a redundant supply can take place via the power rail.
Power Supply KLD2-FBPS-1.25.360
This is a really powerful yet midget solution specially developed by Pepperl+Fuchs for small and compact field bus solutions.