DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search
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
  • Show printer-friendly version of this page.

    Enclosure Designs for the
    Pharmaceutical Industry

    Considerable demand exists for enclosure solutions based on stainless steel. Owing to its smooth surface, this material is an excellent dirt repellent and can be cleaned with even the most aggressive agents. The packaging is rounded off by special glands and seals that guarantee a high degree of protection (IP 65) and facilitate the use of high-pressure cleaners.

    TECO: an Enclosure for the Pharmaceutical Industry

    TECO: an Enclosure for the Pharmaceutical Industry

    Pepperl+Fuchs EXTEC Esslingen has confronted and mastered this challenge with an ingenious enclosure variant: TECO.

    Product Features

    • Stainless steel design 1.4404 (US: 316)
    • Monitor withdraw able for servicing
    • Floor, wall, or flush mounting
    • Pluggable electrical connections
    • Available in “non-Ex” and “Zone 22” versions
    • Optical trackball
    • Option kits: Barcode reader interface
    Our Products
    iPC-EX Operator Terminal