DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search
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
  • Show printer-friendly version of this page.

    New Single Rod Limit Switch for Bulk Solids

    Vibration limit switches of Pepperl+Fuchs have conquered a firm position in the market during previous decades. In the new Vibracon S LVL-B, Pepperl+Fuchs embarks on completely new paths and introduces a unique single rod limit switch world-wide.

    The Vibracon line has been known for reliability and robustness for decades—this is also true for the new Vibracon S LVL-B. There are many single rod sensors in the market but none of them can take on the new Vibracon S. The new tilted piezo drive safeguards its unique performance.

    Level Sensor Vibracon S LVL-B

    Level Sensor Vibracon S LVL-B

    The Piezo Drive

    Decoupling the process connection from the oscillating movement makes the sensor insensitive to external vibration and secures reliable measurement results. The drive is not in contact with the medium which makes it less sensitive to lateral loads and temperature fluctuations.

    Vibracon S LVL-B is a price-effective sensor for level limit detection in bulk solids. It is available as LVL-B1 in compact design and as LVL-B2 with tube extension.

    Product Features

    • Medium: Powdery to coarse-grained bulk solids
    • Max. grain size: 25 mm
    • Min. density: 200 g/l
    • Measuring range: 225 mm – 1.500 mm
    • Max. process temperature: 150 °C

    Vibracon S LVL-B provides safe measurement results even in lumpy or moist media since bridging is not an issue for the single rod probe.

    A cost-effective solution

    With its unique price-performance ratio and its new features, Vibracon S LVL-B offers optimum preconditions for conquering a firm position in existing and new applications in the market. With the extensive Vibracon family Pepperl+Fuchs is well prepared for present and future requirements of our customers and their applications.