New Foundation Fieldbus Power Supply:
Cost-effective Solution for Single-segment Power Requirements
This power supply complements and completes Pepperl+Fuchs’ portfolio to satisfy any Foundation Fieldbus power need.
Pepperl+Fuchs introduces a simplex, galvanically isolated Foundation Fieldbus Power Supply - KLD2-FBPS-1.25.360 - that provides 25 V and 360 mA of supply current with minimal heat dissipation, while supporting redundant 24 V power. These cost-effective modules can be mounted adjacent to one another without concern for spacing. Passive power conditioning (signal filter) makes it highly reliable and an excellent design choice for single segment power needs.
Power Supply KLD2-FBPS-1.25.360 is the smallest power supply available. Units can be mounted adjacent without concern for spacing. Plugs of measurement equipment such as the fieldbus Mobile Advanced Diagnostics Module are simple to connect.
This Foundation Fieldbus power supply support the innovative High-Power Trunk method of protection that allows Fieldbus technology users to enjoy the same benefits in terms of power, cable length and number of devices per segment in hazardous locations as they do in general purpose applications. It also supports simple connection of the mobile Advanced Diagnostic Module for physical layer diagnostics.