DeutschEnglish homecontactfactory automationprocess automationproductsthe companyjobs und careers

Product Search:
Text Search:
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
    Highly adaptable:
    The universal signal conditioner KFU8-USC-1.D

    With the multitude of analog measuring signals arising in modern plants, there is an ever increasing demand for the signal adaptation of some non-traditional measuring signals into standard signals and for setting limit values as pre-alarms.

    The KFU8-USC-1.D is a universal signal conditioner for 0/4…20 mA, 0/2...10 V or 60 mV signals. With its "magnifying function," it can convert any partial range of the above-mentioned input values into an electrically separated standard signal 0/4…20 mA or 0/2…10 V. This unit is also capable of converting 0…20 mA to 0...10 V or vice versa. The 60 mV signal occurs, for example, when measuring high currents with shunts.


    The universal measuring transducer KFU8-USC-1.D

    The universal measuring transducer KFU8-USC-1.D



    A programmable limit value relay is also available. The menu-guided display operation allows for quick and easy setup and diagnosis. Measurements can be represented on the display in numerous units. The universal power supply makes this signal conditioner particularly suited for international use with different supply voltages.

    Additional Information