The LAL-A6-GSM Separator Alarm System Protects Water and the Environment
About a fifth of all oil and gasoline separators are not monitored daily. In the instant where dangerous situations result from a missing alarm system the consequences can quickly get out of hand. The Pepperl+Fuchs LAL-A6-GSM separator alarm system is a significant step towards reliable remote monitoring within the field of separation technology …
The LAL-A6-GSM Separator Alarm System
The Pepperl+Fuchs LAL-A6-GSM separator alarm system enables reliable, round-the-clock remote monitoring of the complete process in an oil/gasoline separator, and thus is also suited to areas where persons are not always present. If it detects an alarm situation, it generates a text message and sends it via SMS to up to three mobile phones, using the integrated GSM modem. This alarm message is periodically repeated until the cause of the alarm is remedied. In addition, weekly status messages via SMS make it easier to gain a seamless overview of the condition of the oil/gasoline separator.
Due to tighter environmental regulations the future requirements regarding the monitoring of oil and gasoline separators will certainly increase. The new LAL-A6-GSM separator alarm systems with GSM signal provides a secure alarm system via SMS to ensure the compliance with environmental protection.