A Winning Team – Level Control Measurement in Water and Wastewater Treatment
Float switches LFL
Float switch LFL
Tilting motions during the rising and falling of the float triggers the switching procedure. Proximity sensors and micro switches are used as switching elements. The LFL float switch series is used as limit value switches in the form of a sphere or sleeve. LFL float switches are an inexpensive solution for detecting limit levels and signaling leaks to the connected monitoring system.
Vibration limit switch LVL
Vibration tuning fork LVL-M
The Vibracon LVL limit value switch is a universal filling level limit switch designed for use in all liquid media. Areas of use range from leak detection, pump protection and minimum/maximum monitoring of the medium in the tank to applications at high pressures up to 64 bar and high temperatures up to 150 °C. Its compact housing enables utilization in confined spaces. A special hygienic housing allows its use in food and pharmaceutical applications. The variety of electronic inserts (relay, NAMUR, thyristor signal output) enables connection to every process control. EEx ia and EEx d combustion protection means it can be used in potentially-explosive environments.
Conductive probes LKL-P
Conductive probe LKL-P
Acids, bases and watery solutions are conductive and are therefore detected effectively. The LKL-P conductive measurement recorder is utilized in liquids from 10 µS/cm onwards for limit level recording and leak detection. Measuring tasks such as overfilling protection, dry running protection, two-point control of pumps or multi-point detection with an existing process connection can be realized, depending on the number of measuring points (up to five rods or cables). The LKL-P probe thus provides flexible instrumentation with integrated electronic inserts (PNP, NAMUR, relay output) for system monitoring as leak indicators.
Hydrostatic measurement principle – LGC probe
Level probe LGC
Ultrasonic sensors for filling level recording
Ultrasonic sensor LUC-M