Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive Positioning Systems (PMI)

Choose your product

Next PageLast Page
Product

Analog output 4 mA ... 20 mA, Adjustable switch points, Measuring range 0 ... 104 mm, Switching element function: Analog current output with PNP binary NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected, Output type: 1 current output: 4 ... 20 mA, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
389.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 104 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP67fa

Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, 3 Push-pull outputs, Switch points programmable via IO-Link, Switching element function: 3 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC, Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: 3 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection ,
overvoltage protectedfa

Analog output 4 mA ... 20 mA, Adjustable switch points, Measuring range 0 ... 120 mm, Switching element function: Analog current output with PNP binary NO, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected, Output type: 1 current output: 4 ... 20 mA, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa

Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, Analog current or voltage output, programmable, Switching element function: Analog current or voltage output, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4), Output type: current output 4-20 mA voltage output 0 - 5 V DC 0 ... 10 V DC , programmablefa
411.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Analog output 0 V ... 10 V/4 mA ... 20 mA, Measuring range 0 ... 120 mm, Switching element function: analog, current or voltage output, Output polarity: DC, Operating voltage: 18 ... 30 V DC, Type of voltage: DC, Output type: 1 current output: 4 ... 20 mA
1 voltage output: 0 ... 10 V, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection type: 4-pin, M12 x 1 connector, Degree of protection: IP67fa
419.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable
2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa

Parameterization and diagnosis via IO-Link, Measuring range 0 ... 120 mm, Parameterisable measuring range, Analog current or voltage output, programmable, 2 Push-pull outputs, Switching element function: Analog current or voltage output, programmable
2 switch outputs, programmable, Output polarity: DC, Operating voltage: 12 ... 30 V DC
(13 ... 30 V when analog voltage output is parameterized), Type of voltage: DC, Interface type: IO-Link (via C/Q = Pin 4)fa

Parameterization and diagnosis via IO-Link, 2 configurable switching frames, Measuring range 0 ... 14 mm, Output polarity: DC, Type of voltage: DC, Interface type: IO-Link, Output type: 2 Push-pull (4 in 1) outputs , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa

Parameterization and diagnosis via IO-Link, 3 configurable switching frames, Measuring range 0 ... 14 mm, Shielded line 2 m, Output polarity: DC, Type of voltage: DC, Interface type: IO-Link, Output type: 2 Push-pull (4 in 1) outputs , 1 switch output PNP , short-circuit protected , reverse polarity protected , overvoltage protected , programmable, UL approval: cULus Listed, Class 2 Power Source, Type 1 enclosure, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Next PageLast Page

Narrow down search result list